40 V and 100 V STripFET F8 MOSFETs to enhance system efficiency

Setting new LV power conversion benchmarks

Low-voltage MOSFETs to enhance efficiency in industrial systems

Low-voltage MOSFETs to enhance efficiency in industrial systems

STripFET F8 offers a 40% figure of merit (FoM) improvement on the previous generation, helping engineers design more compact power stages with higher power density in computer and peripheral applications, data centers, telecom, solar, power supplies, battery chargers, home and professional appliances, gaming, drones, and more.
The STL300N4F8 opens the market on industrial 40 V standard-level STripFET F8 MOSFETs.

Data centers

Data centers

Microinverters

Microinverters

Home & pro appliances

Home & professional appliances

Gaming & drones

Gaming & drones

Why choose the Industrial STripFET F8 MOSFETs?

The STripFET F8 series is designed to meet diverse industrial application needs with its versatile voltage options and tailored features levels. It offers:
 

  • 40 V option: perfect for all battery-powered applications supplied by 12 V battery
  • 100 V option: tailored for telecom and server solutions with higher supply voltages
     

Additionally, the series offers both standard-level and logic-level driving capability

Efficiency

Optimized gate charge for faster commutation speeds

Reliability

Higher immunity to spurious turn-on

Performance

Lower RDS(on) for higher system efficiency

Flexible voltage choices

Select 40 V and 100 V options to match your specific requirements

Discover the new 40 V standard-level STripFET F8 MOSFETs

STL300N4F8 industrial N-channel 40 V

STL300N4F8: industrial N-channel 40 V, 1.1 mΩ, in a PowerFLAT (5 x 6 mm) package

STL300N4F8: industrial N-channel 40 V, 1.1 mΩ, in a PowerFLAT (5 x 6 mm) package

  • MSL 1 grade
  • 175° C maximum operating junction temperature
  • 100% avalanche tested
  • Low gate charge Qg

Recommended resources

40 V and 100 V industrial power MOSFETs

40 V and 100 V power MOSFETs boost overall system efficiency

40 V and 100 V power MOSFETs boost overall system efficiency

ST’s advanced STripFET F8 achieve higher switching frequencies than previous technologies, thanks to low device capacitances that minimize dynamic parameters and switching losses.