Product overview
Description
The PM6780 is a high performance dual digital loop controller designed to power next-generation high performance microprocessors: it can be configured to work with Intel’s VR14 or AVS compliant microprocessors. All the required parameters are programmable through the PMBus® interface.
The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. NVM is embedded to store custom configurations. The PM6780 can support up to 8 phases on a single rail (4+4 in dual rail) and allows programmable phase assignment between the two loops.
The PM6780 supports pulse skipping, and programmable DPM, maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage, and feedback disconnections.
The device is available in VFQFPN40 5x5mm compatible with common footprint directions.
-
All features
- N+M phases compact digital controller
- Programmable phase assignment between two loops; from 8+0 up to 4+4
- Flexible CPU / GPU support
- Intel® VR14 spec rev. 1.9
- AVS bus rev. 1.3.1 part III
- PMBus® rev. 1.2 at 400 kHz
- High-performance digital control loop (Digital STVCoT™ )
- Fully configurable through PMBus®
- Auto DPM - (Dynamic Phase Management)
- Output voltage range: 0.25 to 2.5 V
- Remote sense; 0.5% Vout accuracy
- Configurable current monitor signal
- Programmable voltage positioning
- OV, UV, and FB disconnection protection
- Embedded non-volatile memory (NVM)
- VFQFPN40 5x5 mm package
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
PM6780 | Active | VFQFPN 40 5x5x1.0 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PM6780 | | | distributors No availability of distributors reported, please contact our sales office |
PM6780 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors