TSB622

TSB622

tsb622

Low power, 1.7MHz, rail-to-rail output, 36V operational amplifier

The TSB622 is a general purpose dual operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. It also offers an excellent speed to power-consumption ratio, with 1.7 MHz gain bandwidth product for less than 375 μA consumption per operator at 36V supply voltage.

The TSB622 operates over a wide temperature range from -40°C to 125°C, making this device ideal for industrial and automotive applications with the associated qualification.

Key features

  • Low offset voltage: 1 mV max. @ 25°C
  • Low current consumption: 375 μA max. per operator at 36 V
  • Wide supply voltage: 2.7 to 36 V
  • Gain bandwidth product: 1.7 MHz
  • Unity gain stable
  • Rail-to-rail output
  • Input common mode voltage includes ground
  • Extended temperature range: -40°C to 125°C

Application examples

industrial Industrial
power supplies Power supplies
automotive Automotive
battery energy storage systems Battery energy storage systems

Recommended resources

op amp finder

The ST-OPAMPS-APP is a free application for smartphones and tablets that allows you to select the appropriate operational amplifier, comparator, or other signal conditioning products.