Product overview
Description
The VL53L3CX is the latest Time-of-Flight (ToF) product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multi target distance measurements and automatic smudge correction. The miniature reflowable package integrates a single photon avalanche diode (SPAD) array and physical infrared filters to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover glass windows.
The VL53L3CX combines the benefits of a high-performance proximity sensor, with excellent short distance linearity, together with ranging capability up to 5 m.
With patented algorithms and ingenious module construction, the VL53L3CX is also able to detect different objects within the field of view (FoV) with depth understanding. The ST histogram algorithms allow cover glass crosstalk immunity beyond 80 cm, and dynamic smudge compensation.
-
All features
- Fully integrated miniature module
- Emitter: 940 nm invisible laser (VCSEL) and its analog driver
- Low-power microcontroller running advanced digital firmware
- Size: 4.4 x 2.4 x 1 mm
- Fast, accurate distance ranging
- Histogram based technology
- Up to 500 cm+ detection with full field of view (FoV)
- Immune to cover glass cross-talk and fingerprint smudge at long distance with patented algorithms (direct ToF)
- Dynamic fingerprint smudge compensation
- Short distance, high accuracy linearity
- Multi target detection and distance measurement
- Typical full FoV: 25 °
- Easy integration
- Reflowable component
- Part-to-part or generic shape crosstalk calibration available
- Single power supply
- Works with many types of cover glass materials
- I²C interface (up to 1 MHz)
- Xshutdown (reset) and interrupt GPIO to optimize ranging operation
- C and Linux full set of software drivers for turnkey ranging
- Fully integrated miniature module
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 06 Oct 2020 | 06 Oct 2020 | ||
9.0 | 29 Aug 2024 | 29 Aug 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 04 Apr 2024 | 04 Apr 2024 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Jul 2024 | 15 Jul 2024 |
User Manuals (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 10 May 2021 | 10 May 2021 | ||
1.2 | 26 Jan 2021 | 26 Jan 2021 | ||
2.0 | 30 Jan 2023 | 30 Jan 2023 | ||
3.0 | 20 Jun 2022 | 20 Jun 2022 |
Application Notes for related Tools & Software (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 13 Dec 2023 | 13 Dec 2023 | ||
1.1 | 13 Dec 2023 | 13 Dec 2023 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Feb 2024 | 26 Feb 2024 | ||
1.0 | 26 Feb 2024 | 26 Feb 2024 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 02 Oct 2020 | 02 Oct 2020 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 08 Aug 2024 | 08 Aug 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 |
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 12 Sep 2024 | 12 Sep 2024 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VL53L3CXV0DH/1 | Active | Optical | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
VL53L3CXV0DH/1 | | | 5 distributors |
|
|
VL53L3CXV0DH/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors