Gear up for an unmatched automotive experience

Take full benefit of AI at the edge, even in the hottest automotive environments

ST new generation 6-axis inertial modules for automotive opens the door to new applications in the non-safety domain. More than just sensors, these systems-in-package with machine learning core and finite state machine enable the implementation of local, and low-power artificial intelligence algorithms.

With an extended operating temperature range of up to 125°C, the state-of-the-art ASM330LHHXG1 is ready for extreme environments, including around the engine compartment or in areas exposed to direct sunlight.

asm330lhhxg1

ASM330LHHXG1

ASM330LHHXG1

  • Extended temperatures range from -40 to +125°C
  • In-sensor AI with machine learning algorithms
  • AEC-Q100 qualified, grade 1

Application examples

car-accident

Crash reconstruction

car-telematics

Telematics, eTolling

adult-in-car

Driving comfort

car-security

Antitheft systems

How does the ASM330LHHXG1 compare with other automotive IMUs in the same family?

 

ASM3330LHHXG1

ASM330LHHX

ASM330LHH

Temperature range

-40 to +125°C

-40 to +105°C

-40 to +105°C

AI: machine learning core

Yes

Yes

n.a.

Programmable finite state machine

Yes

Yes

n.a.

Power mode

High-performance and low-power

High-performance and low-power

High-performance

Qualification

AEC-Q100, grade 1

AEC-Q100, grade 2

AEC-Q100, grade 2

Longevity

15 years

15 years

15 years

Recommended resources

people-computer-github

GitHub libraries

GitHub libraries

Our ST MLC GitHub repository holds a reference configuration example with comprehensive details. You'll also find application examples such as tilt angle, tow detection, and vehicle stationary detection. The README file provides detailed information to get you started quickly with each example.

girls-in-a-car

Brochure: automotive solutions for body and convenience

Brochure: automotive solutions for body and convenience

ST supports a wide range of automotive applications, including powertrain for ICE, chassis and safety, body and convenience, telematics, and infotainment. We’re paving the way to a new era of car electrification with advanced driving systems and secure car connectivity.

girl-with-phone

Brochure: automotive solutions for telematics & networking

Brochure: automotive solutions for telematics & networking

The ST product range covers a wide selection of telematics and networking devices, ranging from the most accurate GNSS positioning products to powerful multicore telematics processors with embedded security modules.