Paving the way for predictive healthcare of the human body

Your gateway to smarter, more responsive, and energy-efficient wearables​

Your gateway to smarter, more responsive, and energy-efficient wearables​

ST unveils the ST1VAFE3BX, the first dual-function biosensor combining a vertical analog front-end (vAFE) for detecting  biopotential signals and a 3-axis ultralow-power accelerometer for motion tracking. Biopotential and motion signals are fully synchronized, enabling unique in-the-edge context aware analysis and enhancing reliability of the reading by compensating for motion artifacts. Housed in a compact 2 x 2 mm package, the ST1VAFE3BX is ideal for wearables designed to unlock predictive healthcare by monitoring movement and body biosignals for diverse applications. Enjoy ultra-low power consumption, low latency, and unique context-aware edge analysis.

ST1VAFE3BX

ST1VAFE3BX

ST1VAFE3BX

  • Biosensor embedding a low-noise vAFE + ultralow-power accelerometer
  • Edge AI with an embedded machine learning core
  • Adjustable amplifier gain and input impedance

woman-fitness-tracker

Webinar: How context-aware biosensors are revolutionizing health & wellness monitoring

Webinar: How context-aware biosensors are revolutionizing health & wellness monitoring

Join us for an exclusive webinar where we unveil the groundbreaking biosensor technology set to revolutionize fitness, wellness, healthcare, and gesture recognition. These innovative biosensors combine biopotential signal detection with intelligent motion tracking, integrating a vertical analog front-end (vAFE) with smart motion MEMS sensors for accurate and context-aware analysis.

Application examples

smartwatch

Health status indicators

Using ECG (Electrocardiography) signals to monitor heart rate variability provides real-time cardiovascular insights, assessing cardiac function and helping detect anomalies.

hands-game

Command your environment

Gesture recognition, cognitive readiness, and mental agility use ENG (Electroneurography) signals to decode nerve activity for interaction, rehabilitation, and training.

woman-listening-music

Real-time emotional insights

Using EEG (Electroencephalography) signals to monitor brain activity helps diagnose neurological conditions and detect one's cognitive status.

heart-rate-monitor

Your body monitoring

SCG (Seismocardiography) uses accelerometer data to capture chest vibrations from heartbeats, providing insights into heart function and detecting cardiovascular disorders.

How does our biosensor compare to others in the market?

 

ST1VAFE3BX

COMPETITOR A

COMPETITOR B

COMPETITOR C

COMPETITOR D

Motion channel

Yes (accelerometer)

No

No

No

No

Optical channel

No

Yes

No

Yes

Yes

Biopotential channel

Yes

Yes

Yes

Yes

Yes

Supply current (µA)

50

610

50 (only analog, no ADC embedded)

na

330 (ECG only channel)

MLC/FSM

Yes

No

No

No

No

FIFO (bytes)

256 (896 with axl)

96k

Not present

640

256

Interface

I²C / SPI / I³C

I²C / SPI

Analog only, need external ADC

SPI

I²C / SPI

Package (mm)

LGA-12L

2x2x0.74 12L

WLCSP-49b

2.645x2.645x0.5

WLCSP-20b

2x1.7x0.5

WLCSP-36b

2.6x2.6

DSBGA-42b

2.6x2.6

Recommended resources

blogpost

ST1VAFE3BX: ST’s 1st ultra-low-power biosensor and the heart of so many new applications

ST1VAFE3BX: ST’s 1st ultra-low-power biosensor and the heart of so many new applications

Discover more about the intrinsic synchronization of biopotential and motion signals for context-aware analysis directly at the edge.

woman-smart-mirror

ST1VAFE3BX: first biosensor with vAFE and 3-axis accelerometer​

ST1VAFE3BX: first biosensor with vAFE and 3-axis accelerometer​

Download this presentation to discover our latest sensing innovation, combining two cutting-edge technologies in a single, compact package.​