STM32 Software Package from STMicroelectronics Brings Amazon Alexa Technology to Simple Connected Objects
Geneva / 29 Mar 2018The X-CUBE-VS4A software package from STMicroelectronics enables Amazon’s Alexa Voice Service (AVS) to run on STM32* microcontrollers, allowing simple connected objects such as smart appliances, home-automation devices, and office products to support advanced conversational user interfaces with Cloud-based intelligence like automatic speech recognition and natural-language understanding.

As an expansion package for the STM32Cube software platform, X-CUBE-VS4A contains ready-to-use libraries and open routines that accelerate porting the AVS SDK (Software Development Kit) to the microcontroller. With application samples also included, it abstracts developers from the complex software layers needed to host AVS on an embedded device. Being the first such package to cater specifically for microcontrollers, whereas AVS development usually targets more power-hungry and expensive microprocessors, X-CUBE-VS4A makes Alexa technology accessible to a wider spectrum of developers and projects.
The software handles low-layer communication and connection to AVS servers, provides application-specific services, and encapsulates the AVS protocol to ease application implementation. Connection management includes a persistent-token mechanism for directly restoring connection losses without repeated user authentication. A software test harness is provided for endurance testing, which can simulate events such as network disconnection to facilitate robustness testing and validation of the user application.
X-CUBE-VS4A comes with a demonstration example for the STM32F769 Discovery Kit (order code: 32F769IDISCOVERY), which shows how to connect a simple smart-speaker to AVS, leveraging the board-configuration interface included in the software. X-CUBE-VS4A can be used with other STM32F7 microcontrollers, or any STM32 device with adequate CPU performance and memory to run the AVS SDK.
X-CUBE-VS4A is available now to download, free of charge, from http://www.st.com/x-cube-vs4a
*STM32 is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office.