STMicroelectronics Delivers Record Performance and Advanced Secure Services for the IoT with New STM32 Microcontroller Enhancements
- New STM32H7 series establishes bar-setting industry benchmark for ARM® Cortex®-M core performance
- Extremely high on-chip memory density and richest connectivity peripheral set, plus state-of-the-art security for connected objects
STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronic applications, is paving the way to even more intelligent smart devices everywhere with its new record-breaking STM32H7 series of microcontrollers, which embeds the highest SRAM memory (1Mbytes), Flash memory up to 2MB, and the richest connectivity peripheral set ever seen in the STM32 platform.

Central to this leap in capability is ST’s own highly advanced 40nm chip-fabrication process combined with innovations in the product architecture, unleashing the performance of the core and enabling ultra-fast data transfers through the system while consuming less than 280uA/MHz in run mode and less than 7uA in stand-by. The first device in the new series is the STM32H743, which features the ARM® Cortex®-M7 core running at 400MHz. This MCU is the highest-performing implementation of ARM’s highest-performing Cortex-M core currently in the market. The STM32H7 microcontrollers are perfect for industrial gateways, home automation, telecom equipment and smart consumer products, as well as high-performance motor control, domestic appliances, and small devices with rich user interfaces. Integrated state-of-the-art security features, including cryptographic accelerators and provision for secure-key storage, provide connected objects with a high level of protection against online threats both during the manufacturing and in the field; perfect for Internet of Things (IoT) appliances.
“The diversity of IoT and embedded applications demands scalable MCU solutions,” said James McNiven, general manager for CPU and media processing groups, ARM. “The advanced capabilities of the H7 series will enable developers to address the high end of the embedded market while delivering all of the efficiency and ease-of-use benefits of an ARM Cortex-M based device. With the ARM mbed™ OS technology supported on the Cortex-M7, developers can have easy access to advanced software stacks for fast development.”
Michel Buffa, General Manager, Microcontroller Division, STMicroelectronics, added, “In addition to its industry-leading execution performance, the STM32H7 series also significantly increases on-chip resources while realizing power savings that are vital for future generations of embedded systems and offering top-notch protection from threats and intrusions. The dramatically increased memory density, in particular, eliminates traditional constraints on developers and so accelerates time to market for exciting new products.”
Further technical information:
The STM32H7 series features the ARM Cortex-M7 core that also powers the STM32F7 series. The new STM32H7 series is the industry’s first Cortex-M7 fabricated on the advanced 40nm Flash process and the first to run at 400MHz. These important enhancements enable the STM32H743 to set new performance records of 856DMIPS[1] and an EEMBC® CoreMark® [2] score of 2010.
ST’s 40nm geometry is a key factor enabling the leap in memory density, as it allows the STM32H743 to integrate 2MB of dual-bank Flash with a huge 1MB SRAM that frees developers from the resource constraints that typically complicate high-end embedded development. The STM32H743 interacts efficiently with either internal or external memory, thanks to its unique L1 cache and TCM memory. These freedoms allow applications to become more sophisticated and feature-rich, while also saving the engineering time and effort traditionally needed to implement the specified functionality within extremely limited resources. With the launch of the STM32H7 series, ST is also introducing a new generation of STM32 on-chip peripheral functions. The first device in the new series, the STM32H743, draws on a pool of 35 communication peripherals that support advanced protocols and standards such as CAN FD, SDCARD (4.1), SDIO (4.0), and MMC (5.0). There are also 11 enhanced analog functions including low-power 14-bit ADCs running at up to 2Msample/s, 12-bit DACs and op-amps, as well as 22 timers, which include a high-resolution timer running at 400MHz.
As well as dramatically increasing the performance and resources, the STM32H7 MCU series also incorporates STM32 Dynamic EfficiencyTM energy-saving techniques that help the new devices consume half the dynamic power of their predecessors in the STM32F7 series. Central to this leap in energy efficiency is ST’s own highly advanced 40nm chip-fabrication process that, in combination with innovations in the Company’s Dynamic Efficiency technologies, allows precise optimization of power consumption. These optimizations include Dynamic Voltage Scaling that adjusts power consumption according to performance demands, and Batch-Acquisition Mode that captures data directly into memory without waking the core from energy-saving mode. ST has also created multiple memory domains that support Dynamic Efficiency energy management. D1, D2, and D3 domains are dedicated respectively to processing-intensive tasks and peripherals interconnected through a high-performance AXI bus matrix (D1 domain) as well as connectivity tasks (D2 domain), and the energy-saving Batch Acquisition Mode (D3 domain). Each domain can be powered on or off independently to maximize energy savings, and can be reactivated by programmable events.
While making the updated peripherals available, ST is maintaining the proven convenience of complete pin, peripheral, and software compatibility among microcontrollers throughout the STM32F4 and F7 product series. This cross-compatibility greatly simplifies scaling of applications and leveraging design expertise and proven code across multiple projects.
Design enablement is already well developed for ST’s Cortex-M7 microcontrollers, the STM32F7 series. Evaluation boards, Nucleo kits and Discovery kits will all be offered for the STM32H7 series, along with STM32Cube embedded software, and will be supported by ARM mbed OS to take advantage of advanced software stacks available to all developers.
Six packages ranging from LQFP100 to TFBGA240 are sampling now. The STM32H743VGT6 with 1MB Flash and 1MB SRAM in a 100-pin LQPF100 package starts at budgetary pricing of $8.17 for orders of 10,000 pieces.
The STM32H743 and further STM32H7 product lines will be in full production in Q2 2017.
For further information please visit www.st.com/stm32h7
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2015, the Company’s net revenues were $6.90 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
[1] DMIPS: Dhrystone Million Instructions Per Second; industry-standard benchmark for general processor performance
[2] CoreMark: industry-standard benchmarking framework managed by EEMBC (Embedded Microprocessor Benchmark Consortium)