STMicroelectronics’ Software Kit for Bluetooth® Mesh Networking Accelerates Arrival of Connected Smart-Lighting and Automation Products
- All-in-one software package enables creation of networked smart objects and accompanying mobile apps
- Support for official Bluetooth SIG Mesh-networking specification assures end-product interoperability, enhancing ease of use and market appeal
STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, is empowering the next wave of control-by-phone innovation with new software for creating smart objects that connect using the latest Bluetooth® wireless networking features.

The official Bluetooth body, the Special Interest Group (SIG), made a giant leap with the recently released Bluetooth 5 specification that standardizes mesh networking: connecting large numbers of devices capable of communicating among themselves as well as directly with mobile phones. All smartphones currently on the market can connect to objects in Bluetooth Mesh networks without needing a central gateway or router, allowing easier control of smart lighting, general building automation, and other Internet-of-Things (IoT) applications such as environmental sensing, industrial monitoring, and asset tracking.
Mesh networking in Bluetooth 5 presents an industry standard that enables OEMs to create interoperable products that provide flexibility and freedom of choice for users.
ST’s BlueNRG-MESH Software Development Kit (SDK) enables creation of networked devices and the smartphone apps needed to control them. So far, it is the market’s only three-part SDK that provides two app-developer packages for Android and iOS, and the embedded-development software for building smart objects such as light fittings and sensors. Together, these three packages provide all the software building blocks engineers need to get their applications running using ST’s BlueNRG mesh-ready Bluetooth Low Energy ICs.
“Bluetooth 5 will become a powerful force in the IoT market, and we have invested heavily to deliver solutions that support its important new features, like mesh networking,” said Benedetto Vigna, President, Analog, MEMS and Sensors Group, STMicroelectronics. “Adding BlueNRG-MESH to the ST BlueNRG portfolio ushers in an era of connected smart things all around us, like smart-home appliances or lighting switches, and enables secure and convenient control from the feature-rich and stylish user interface of a smart mobile application.”
The BlueNRG-MESH SDK is being demonstrated during Bluetooth Asia 2017 in Shenzhen (Sep 26-27) and is already available to selected customers with the full rollout planned for Q4 2017.
Notes for editors:
Bluetooth Mesh and Bluetooth Low Energy (BLE), featured in the latest specifications from the SIG, transform Bluetooth into a powerful connectivity technology for the IoT, bringing advantages such as advanced 128-bit AES wireless security and easy network access using a smartphone. Bluetooth Mesh is one part of the all-encompassing Bluetooth 5 specification, and is optimized for exchanging small data packets like lamp-dimming or on/off instructions, sensor information, or device IDs. The maximum network capacity is more than 32,000 nodes, and can be as wide as 126 hops thereby allowing messages to be propagated throughout the network. In this way, one smartphone can interact with all devices in the network, even when they are distributed throughout a large area such as an office building or factory. An embedded controller, such as a centralized touch panel, can also be included in the network.
ST’s BlueNRG-MESH SDK supports developers building Bluetooth Mesh network nodes using either the BlueNRG-1 or BlueNRG-2 complete BLE System-on-Chip (SoC) devices, or the BlueNRG-MS BLE radio IC. The embedded SDK contains driver-level software including hardware abstraction layer and board support packages, middleware including the BlueNRG-Mesh library and BlueNRG core stack, and sample sensing and LED-lighting application code.
BlueNRG-1 and BlueNRG-2 integrate the Bluetooth radio and ARM® Cortex®-M0 microcontroller, providing a single-chip solution for smart objects. BlueNRG-2 can operate up to 105°C, making it ideal for use in lighting products. The BlueNRG-MS radio works with a separate host controller, giving developers the flexibility to add ST’s BLE radio solution to an existing product and leverage the SDK to implement Bluetooth Mesh.
The Android and iOS packages provide the core stack and sample applications to help develop smartphone apps for end users to configure and control devices in the network. In a smart-lighting installation, this can include installing or removing lights, adding new lights to the network, grouping lights, pre-programming scenarios, and controlling the lights using gestures such as tap or shake.
A full range of development hardware, including BlueNRG-1/-2 Eval boards, and Blue-NRG-MS expansion cards for STM32 Nucleo boards is available, to help streamline product development.
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2016, the Company’s net revenues were $6.97 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
For Press Information Contact:
STMicroelectronics
Michael Markowitz
Director of Technical Media Relations
+1 781 591 0354
michael.markowitz@st.com