30 Apr 2018 | Geneva

STMicroelectronics Reveals Free Safety-Design Package for Faster Certification of STM32-based IEC 61508 Safety Critical Applications

  • The industry’s first free-of-charge functional-safety design package cuts complexity and IEC 61508 safety-certification costs for STM32-based safety critical applications
  • Safety documentation and certified X-CUBE-STL software Self-Test Library (STL) originated by ST provide everything needed to design and certify STM32-based systems up to IEC 61508 Safety Integrity Level (SIL3)
  • Initial package for STM32F0 microcontrollers will be extended to other STM32 series throughout 2018/2019
Geneva / 30 Apr 2018

STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, is helping technology brands design safer applications, more quickly and cost-effectively, with new software for its successful STM32* microcontrollers.

STMicroelectronics Reveals Free Safety-Design Package for Faster Certification of STM32-based IEC 61508 Safety Critical Applications

Created for designers of STM32-based devices in the field of industrial controls, robots, sensors, medical, or transportation, which must be certified up to Safety Integrity Level (SIL) 2 or 3 of the recognized safety standard IEC 61508, ST’s STM32 SIL Functional-Safety Design Package simplifies system development and certification.

To help our customers deliver safety-certified new products to market quickly and efficiently, we are making this high added-value, ST-designed comprehensive package including certified software available free of charge; an industry-first,” said Daniel Colonna, Microcontroller Division Marketing Director, STMicroelectronics. “Moreover, by providing this offer on our STM32 microcontroller portfolio, the SIL Functional-Safety Design Package will give extra flexibility to our customers and help optimize their bill of materials.”

The SIL Functional-Safety Design Package, which comprises documentation and the X-CUBE-STL, a software Self-Test Library certified to IEC 61508 SIL3, is initially available for the STM32F0 series. ST will continue to introduce equivalent packages for all other series in the STM32 family throughout 2018 and 2019. There are currently more than 800 STM32 microcontroller variants that give product developers unique flexibility to optimize price, performance, and feature integration.

TÜV Rheinland, a leading international certification institute for functional safety certification to relevant international standards, has positively assessed X-CUBE-STL-F0 according to the functional safety standard IEC 61508:2010. Detailed information of the certificate will be soon available on www.fs-products.com.

Swiss-based sensor manufacturer Contrinex is the first to use ST’s Functional-Safety Design Package to certify safety products based on STM32F0 microcontrollers. “The proven robustness of ST microcontrollers, combined with the SIL functional-safety design package, is a comfortable choice for our safety product development,” said Nicolas Jouanne, Embedded Software Development Project Leader at Contrinex.

The Functional-Safety Design Package for STM32F0 microcontrollers is available from www.st.com, free of charge, subject to Non-Disclosure Agreement (NDA) with ST. Equivalent packages for other STM32 series will be introduced throughout 2018 and 2019.

Notes for editors:
ST’s STM32 SIL Functional Safety Design Package contains full documentation to support development of STM32-based embedded systems to meet IEC 61508 requirements for functional safety. The documentation comprises safety manuals that detail all applicable safety requirements, or conditions of use, with implementation guidelines to help developers certify their products to SIL 2 or SIL 3 in accordance with IEC 61508. Also included are the mandatory Failure-Modes Effects Analysis (FMEA), containing the detailed list of microcontroller failure modes and related mitigation measures, and Failure-Mode Effects and Diagnostics Analysis (FMEDA), which gives a static snapshot reporting IEC 61508 failure rates, computed at both the microcontroller and basic functions detail levels.

The software self-test library, X-CUBE-STL, is a software-based diagnostic suite for detecting random hardware failures in STM32 safety-critical core components comprising the CPU, SRAM, and Flash memory. The Diagnostic Coverage is verified by state-of-the-art ST proprietary fault injection methodology. Integrated with the familiar and proven STM32Cube workflow, it is application-independent thereby allowing use with any user application, and is delivered as compiler-agnostic object code.

X-CUBE-STL-F0 has been positively assessed by TÜV Rheinland according to the functional safety standard IEC 61508:2010, verifying that it fulfils the software systematic capability SC3. In addition, the institute has verified the Diagnostic Coverage (DC), making the X-CUBE-STL-F0 suitable for integration into SIL2, HFT=0 and SIL3 HFT=1 applications.

About TÜV Rheinland
TÜV Rheinland is a leading international certification institute for functional safety certification to relevant international standards.

About Contrinex
Contrinex is a global manufacturer of inductive and photoelectric sensors, RFID systems and safety light curtains. The company is a technology leader in the field of intelligent sensing and identification solutions for industrial automation, including the harshest operating conditions and most extreme space limitations.

Contrinex is leading in position sensors for Industry 4.0 applications.

*STM32 is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office.

About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.

By getting more from technology to get more from life, ST stands for life.augmented.

In 2017, the Company’s net revenues were $8.35 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.

PR Contact
STMicroelectronics
Michael Markowitz
Director Technical Media Relations
+1 781 591 0354
michael.markowitz@st.com