Product overview
Description
The STB6100 ASIC is a highly integrated, low-cost direct conversion (zero IF) tuner IC for DVB-S2 broadcast satellite applications.
This device includes an LNA, down-converting mixers, baseband low-pass filters, gain control, on-chip VCO and a low noise PLL. Its wide gain control range is well suited for low symbol rate applications.
The STB6100 is controlled by a simple two wire interface and has been designed to minimize the external bill of materials to reduce manufacturing costs and to simplify the board layout. The reduced component count ensures greater system reliability leading to increase consumer satisfaction.
The DVB-S2 standard increases the capacity of satellite broadcasts by as much as 30%, so enabling the effective deployment of high data rate applications such as high definition TV and broadband internet.
Packaged in a small QFN 32-pin package, it is ideal for low cost DBS design.
-
All features
- 2-wire I2C serial interface
- Low power consumption
- 8PSK/QPSK support
- Low cost integrated ZIF tuner for DVB-S2 and DIRECTV®, VSAT and internet throuth satellite applications
- Low phase noise, excellent linearity and high LO harmonics rejection
- Simple interface to ST's satellite demodulator devices
- Small QFN-32 pin package
- Buffered XO output to clock other devices
- Differential I/Q outputs
- Powered by RF Magic
- Input range 950 to 2150 MHz
- Direct conversion
- Fully integrated LO and PLL
- Low external component count
- Supports 1 to 45 Msymbol/s