STSW-ST25R002

Active
Design Win

Firmware for ST25R3911B-DISCO kit

Get Software Get Software Download databrief

Product overview

Description

STSW-ST25R002 software contains the ST25R3911B-DISCO firmware source, which is an USB HID controlled application for STM32L476.

It allows the GUI on the PC to control the ST25R3911B on the ST25R3911B-DISCO board and exchange arbitrary RF frames. The provided project is ready to be compiled using the Keil® toolchain.

  • All features

    • The ST25R3911B-DISCO board is an HF reader and NFC initiator demonstration board and is composed, among other parts, of an ST25R3911B (high performance HF reader / NFC initiator IC) and an STM32L4 microcontroller.
    • The ST25R3911B-DISCO board is controlled by the PC software and connected via USB.
    • The firmware supports the following RF protocols:
      • ISO14443-A
      • ISO14443-B (including ST25TB series)
      • FeliCa™
      • ISO15693
      • Active Peer to Peer according to ISO18092
    • Wakeup feature of ST25R3911B
    • Automatic antenna tuning
    • ST25R3911B register access

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version