STEVAL-IME002V1

Obsolete
Design Win

Multi-lead electrocardiogram (ECG) and body impedance demonstration board

Download databrief

Product overview

Description

The STEVAL-IME002V1 demonstration board is designed around the new HM301D diagnostic quality analog front end for bio-electric sensors and bio-impedance measurements.

This board is designed to demonstrate the use of HM301D in electrocardiographs (or patient monitoring systems).

It hosts a 32-bit microcontroller from the STM32 family which manages the SPI protocol of the HM301D, and the USB communication from/to the PC.

Any board can be used with a dedicated PC graphical user interface to demonstrate each of the various configurations.

  • All features

    • Two power supply options: USB connector and external power connector
    • Up to three HM301D: 12-lead ECG with bio-impedance measurement
    • STG3692 low voltage high bandwidth quad SPDT switch to manage the HM301D SPI
    • STM32F103CBT6: low power high performance 32-bit microcontroller powered by ARM®Cortex™-M3
    • ESDALCL6-2SC6 provides ESD protection with very low capacitance
    • USB 2.0 full-speed connection
    • SWD/JTAG connector to program the MCU
    • 37 debug test points to interact electrically with the ICs mounted on the board
    • Reset button
    • User LED and button
    • Graphical user interface to manage HM301D and display data outputs
    • Device firmware upgrade (DFU) procedure for easy upgrade of the STM32 firmware
    • RoHS compliant