INEMO-M1

Obsolete

iNEMO system on board

Download datasheet

Product overview

Description

The INEMO-M1 is the first 9-axis motion sensing system-on-board (SoB) of the iNEMO module family.

It integrates multiple MEMS sensors from ST and a powerful computational core: a 6-axis digital e-compass, a 3-axis digital gyroscope and an ARM®Cortex™-M3 32-bit MCU.

This 9-DoF inertial system represents a fully integrated solution that can be used in a broad variety of applications such as robotics, personal navigation, gaming and wearable sensors for healthcare, sports and fitness.

A complete set of communication interfaces and motion-sensing capabilities in a very small size form factor (13x13x2 mm) and the possibility to embed ST’s sensor fusion software make the INEMO-M1 system-on-board a flexible solution for high-performance, effortless orientation estimation and motion-tracking applications.

  • All features

    • Two power supply options: internal regulator (Vin: 3.6 V to 6 V), external regulated voltage (Vin: 2.4 V to 3.6 V)
    • STM32F103REY6: WLCSP package, high-density performance line ARM®-based 32-bit MCU
    • LSM303DLHC: 6-axis digital e-compass module, ±2g, ±4g, ±8g, ±16g linear acceleration programmable full scale, from ±1.3 gauss to ±8.1 gauss, I2C digital output
    • L3GD20: 3-axis digital gyroscope (roll, pitch, yaw), 16-bit data output, ±250°/s, ±500°/s, ±2000°/s selectable full scale
    • LDS3985M33R: ultra-low drop, low-noise BiCMOS 300 mA onboard voltage regulator.
    • Flexible interfaces: CAN, USART, SPI and I2C serial interfaces; full-speed USB 2.0
    • Up to 8 ADC channels for external analog inputs
    • Low-power modes
    • In-system ceramic resonator
    • In-application programming interfaces for firmware upgrading
    • Compact design: 13 x 13 x 2 mm
    • Surface-mount device (SMD) module