At this year's PCIM (Power Conversion and Intelligent Motion) trade show, ST will give away free Nucleo expansion boards related to power applications with a focus on low-voltage motor control.
Part of the STM32 Open Development Environment, STM32 Nucleo expansion boards include state-of-the-art ST components to add additional functionality to enable fast prototyping that can quickly be transformed into final designs.
STM32 Nucleo expansion boards include all the required components to:
- Evaluate a large variety of ST devices
- Build STM32-based applications leveraging the functionality and performance of ST’s device portfolio
The expansion boards are equipped with standardized interconnections, such as an Arduino Uno R3 connector, or a morpho connector for a higher level of connectivity.
Each expansion board is supported by STM32-based software modules and - in combination with STM32 Nucleo boards and expansion boards - offers a unified scalable approach with unlimited possibilities for application development, prototyping and product evaluation.
The power-related Nucleo expansion boards offered during the PCIM trade show provide a perfect plug-and-play system for developing state-of-the-art driving solutions in only a few seconds for different types of low-voltage motors.
The following boards will be available at our booth:
- X-NUCLEO- IHM06A1
Low voltage stepper motor driver expansion board for STM32 Nucleo based on the STSPIN220 - X-NUCLEO-IHM11M1
Low voltage three-phase motor driver expansion board for STM32 Nucleo based on the STSPIN230 - X-NUCLEO-IHM12A1
Low voltage dual brush DC motor driver expansion board for STM32 Nucleobased on STSPIN240 - X-NUCLEO-IHM13A1
Low voltage brushed DC motor driver expansion board for STM32 Nucleo based on the STSPIN250
Additionally, ST offers a compact and efficient solution for AC-DC power supplies, that performs voltage conversion from the mains line down to 5 V output voltage.
The low current consumption of the VIPer01 and its low VCC voltage allows extremely low input power consumption under no load and light load conditions.
Reserve a board to be picked up at our booth:
- STEVAL-ISA178V1
5 V / 200 mA high voltage buck-converter based on VIPer01
Register here to get a free evaluation tool at PCIM 2017 exhibition.
Registration procedure: in order to get your free evaluation tool from ST’s booth at PCIM 2017, fill in the form below and submit it. You will receive a personalized voucher to the email address specified in the form. Please present your voucher on ST’s booth to claim your evaluation tool.
If you need the corresponding Nucleo board, we will be happy to provide you with one on our booth!