Advanced synchronous buck converters
Designed to deliver high efficiency, flexibility, and reliability
The DCP360 step-down converters provide reliable power conditioning for industrial applications with a wide input range of 3.3 V to 36 V.
Offering exceptional performance and integration, the DCP360 series enables simple, low-BOM designs with high conversion efficiency.
Parts are available in LCM (Low Current Mode) for high efficiency at light loads, LNM (Low Noise Mode) for noise-sensitive applications, and with dithering enabled. The DCP360 series is built on a peak current mode control with a soft-start, overcurrent protection, overtemperature protection, and output overvoltage protection.
Explore our extensive portfolio of DC-DC converters and find the right solution for your application needs. Our products are designed to offer high efficiency, reliability, and ease of use.
When choosing the right DC-DC converter for your application, you must consider the following factors: