STM32F091CB

Active
Education

Mainstream Arm Cortex-M0 Access line MCU with 128 Kbytes of Flash memory, 48 MHz CPU, CAN and CEC functions

Download datasheet Order Direct

Product overview

Description

The STM32F091xB/xC microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 256 Kbytes of Flash memory and 32 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. The device offers standard communication interfaces (two I2Cs, two SPIs/one I2S, one HDMI CEC and up to eight USARTs), one CAN, one 12-bit ADC, one 12-bit DAC with two channels, seven 16-bit timers, one 32-bit timer and an advanced-control PWM timer.

The STM32F091xB/xC microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.

The STM32F091xB/xC microcontrollers include devices in seven different packages ranging from 48 pins to 100 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.

These features make the STM32F091xB/xC microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.

  • All features

    • Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
    • Memories
      • 128 to 256 Kbytes of Flash memory
      • 32 Kbytes of SRAM with HW parity
    • CRC calculation unit
    • Reset and power management
      • Digital & I/Os supply: VDD= 2.0 V to 3.6 V
      • Analog supply: VDDA= VDDto 3.6 V
      • Power-on/Power down reset (POR/PDR)
      • Programmable voltage detector (PVD)
      • Low power modes: Sleep, Stop, Standby
      • VBATsupply for RTC and backup registers
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x6 PLL option
      • Internal 40 kHz RC oscillator
      • Internal 48 MHz oscillator with automatic trimming based on ext. synchronization
    • Up to 88 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 69 I/Os with 5V-tolerant capability and 19 with independent supply VDDIO2
    • 12-channel DMA controller
    • One 12-bit, 1.0 μs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply: 2.4 V to 3.6 V
    • One 12-bit D/A converter (with 2 channels)
    • Two fast low-power analog comparators with programmable input and output
    • Up to 24 capacitive sensing channels for touchkey, linear and rotary touch sensors
    • Calendar RTC with alarm and periodic wakeup from Stop/Standby
    • 12 timers
      • One 16-bit advanced-control timer for 6 channel PWM output
      • One 32-bit and seven 16-bit timers, with up to 4 IC/OC, OCN, usable for IR control decoding or DAC control
      • Independent and system watchdog timers
      • SysTick timer
    • Communication interfaces
      • Two I2C interfaces supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, one supporting SMBus/PMBus and wakeup
      • Up to eight USARTs supporting master synchronous SPI and modem control, three with ISO7816 interface, LIN, IrDA, auto baud rate detection and wakeup feature
      • Two SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, and with I2S interface multiplexed
      • CAN interface
    • HDMI CEC wakeup on header reception
    • Serial wire debug (SWD)
    • 96-bit unique ID
    • All packages ECOPACK®2

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F091CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STM32F091CBT6
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F091CBT6TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F091CBT7
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F091CBT7TR
Active
LQFP 48 7x7x1.4 mm Industrial Ecopack2
STM32F091CBU6
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2
STM32F091CBU6TR
Active
UFQFPN 48 7x7x0.55 mm Industrial Ecopack2

STM32F091CBT6

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F091CBT6TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F091CBT7

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F091CBT7TR

Package:

LQFP 48 7x7x1.4 mm

Material Declaration**:

Marketing Status

Active

Package

LQFP 48 7x7x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F091CBU6

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32F091CBU6TR

Package:

UFQFPN 48 7x7x0.55 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 48 7x7x0.55 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32F091CBU6TR
Active
2.071 / 10k
Available at distributors

Distributor availability of STM32F091CBU6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
UFQFPN 48 7x7x0.55 mm Tape and Reel CHINA 3A991.a.2 NEC -40 85 2 8 1

38

2 2 6 10 2

1

STM32F091CBT7
Active
2.3125 / 10k
Available at distributors

Distributor availability of STM32F091CBT7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 48 7x7x1.4 mm Tray MALAYSIA 3A991.a.2 NEC 2 8 1

38

2 2 6 10 2

1

STM32F091CBT6TR
Active
2.1614 / 10k
Available at 1 distributors

Distributor availability of STM32F091CBT6TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 11563 1

Distributor reported inventory date: 4/4/2025

LQFP 48 7x7x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 85 2 8 1

38

2 2 6 10 2

1

STM32F091CBT6
Active
2.1614 / 10k
Available at 4 distributors

Distributor availability of STM32F091CBT6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 42039 1
MOUSER WORLDWIDE 80 1
DIGIKEY WORLDWIDE 4067 1
Newark Element14 AMERICA 4378 0

Distributor reported inventory date: 4/4/2025

LQFP 48 7x7x1.4 mm Tray MALAYSIA 3A991.a.2 NEC -40 85 2 8 1

38

2 2 6 10 2

1

STM32F091CBU6
Active
2.071 / 10k
Available at 4 distributors

Distributor availability of STM32F091CBU6

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 614 1
MOUSER WORLDWIDE 5804 1
DIGIKEY WORLDWIDE 1560 1
Newark Element14 AMERICA 1 0

Distributor reported inventory date: 4/4/2025

UFQFPN 48 7x7x0.55 mm Tray CHINA 3A991.a.2 NEC -40 85 2 8 1

38

2 2 6 10 2

1

STM32F091CBT7TR
Active
2.3125 / 10k
Available at 1 distributors

Distributor availability of STM32F091CBT7TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2375 1

Distributor reported inventory date: 3/29/2025

LQFP 48 7x7x1.4 mm Tape and Reel MALAYSIA 3A991.a.2 NEC -40 105 2 8 1

38

2 2 6 10 2

1

STM32F091CBU6TR Active

Budgetary Price (US$)*/Qty:
2.071 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F091CBU6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

6

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F091CBT7 Active

Budgetary Price (US$)*/Qty:
2.3125 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F091CBT7

Operating Temperature (°C)

Min:

-

Max:

-

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

6

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32F091CBT6TR Active

Budgetary Price (US$)*/Qty:
2.1614 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F091CBT6TR

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

6

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

DIGIKEY

Stock

11563

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/4/2025

STM32F091CBT6 Active

Budgetary Price (US$)*/Qty:
2.1614 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F091CBT6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

6

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

42039

Min.Order

1

MOUSER

Stock

80

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

4067

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

4378

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/4/2025

STM32F091CBU6 Active

Budgetary Price (US$)*/Qty:
2.071 / 10k
Package:
UFQFPN 48 7x7x0.55 mm
Packing Type:
Tray
RoHS:
Country of Origin:
CHINA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F091CBU6

Operating Temperature (°C)

Min:

-40

Max:

85

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

6

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

614

Min.Order

1

MOUSER

Stock

5804

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1560

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 4/4/2025

STM32F091CBT7TR Active

Budgetary Price (US$)*/Qty:
2.3125 / 10k
Package:
LQFP 48 7x7x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STM32F091CBT7TR

Operating Temperature (°C)

Min:

-40

Max:

105

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

8

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

38

Integrated op-amps:

-

Comparator:

2

SPI (typ):

2

USART (typ):

6

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

1

CAN (FD):

-

Distributor Name

Farnell Element14

Stock

2375

Min.Order

1

Distributor reported inventory date: 3/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors