Product overview
Description
The STM32F100x4, STM32F100x6, STM32F100x8 and STM32F100xB microcontrollers incorporate the high-performance ARM®Cortex®-M3 32-bit RISC core operating at a 24 MHz frequency, high-speed embedded memories (Flash memory up to 128 Kbytes and SRAM up to 8 Kbytes), and an extensive range of enhanced peripherals and I/Os connected to two APB buses. All devices offer standard communication interfaces (up to two I2Cs, two SPIs, one HDMI CEC, and up to three USARTs), one 12-bit ADC, two 12-bit DACs, up to six general-purpose 16-bit timers and an advanced-control PWM timer.
The STM32F100xx low- and medium-density devices operate in the – 40 to + 85 °C and – 40 to + 105 °C temperature ranges, from a 2.0 to 3.6 V power supply.
A comprehensive set of power-saving mode allows the design of low-power applications.
These microcontrollers include devices in three different packages ranging from 48 pins to 100 pins. Depending on the device chosen, different sets of peripherals are included.
These features make these microcontrollers suitable for a wide range of applications such as application control and user interfaces, medical and hand-held equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms, and HVACs.
-
All features
- Core: ARM®32-bit Cortex®-M3 CPU
- 24 MHz maximum frequency,1.25 DMIPS/MHz (Dhrystone 2.1) performance
- Single-cycle multiplication and hardware division
- Memories
- 16 to 128 Kbytes of Flash memory
- 4 to 8 Kbytes of SRAM
- Clock, reset and supply management
- 2.0 to 3.6 V application supply and I/Os
- POR, PDR and programmable voltage detector (PVD)
- 4-to-24 MHz crystal oscillator
- Internal 8 MHz factory-trimmed RC
- Internal 40 kHz RC
- PLL for CPU clock
- 32 kHz oscillator for RTC with calibration
- Low power
- Sleep, Stop and Standby modes
- VBATsupply for RTC and backup registers
- Debug mode
- Serial wire debug (SWD) and JTAG interfaces
- DMA
- 7-channel DMA controller
- Peripherals supported: timers, ADC, SPIs, I2Cs, USARTs and DACs
- 1 × 12-bit, 1.2 μs A/D converter (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Temperature sensor
- 2 × 12-bit D/A converters
- Up to 80 fast I/O ports
- 37/51/80 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
- Up to 12 timers
- Up to three 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter
- 16-bit, 6-channel advanced-control timer: up to 6 channels for PWM output, dead time generation and emergency stop
- One 16-bit timer, with 2 IC/OC, 1 OCN/PWM, dead-time generation and emergency stop
- Two 16-bit timers, each with IC/OC/OCN/PWM, dead-time generation and emergency stop
- 2 watchdog timers (Independent and Window)
- SysTick timer: 24-bit downcounter
- Two 16-bit basic timers to drive the DAC
- Up to 8 communications interfaces
- Up to two I2C interfaces (SMBus/PMBus)
- Up to 3 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
- Up to 2 SPIs (12 Mbit/s)
- Consumer electronics control (CEC) interface
- CRC calculation unit, 96-bit unique ID
- ECOPACK®packages
- Core: ARM®32-bit Cortex®-M3 CPU
Circuit Diagram
Recommended for you
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
9.0 | 24 Nov 2016 | 24 Nov 2016 |
Application Notes (5 of 42)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
8.0 | 09 Dec 2022 | 09 Dec 2022 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
9.0 | 06 Feb 2025 | 06 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
9.0 | 14 Mar 2024 | 14 Mar 2024 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
1.4 | 15 Nov 2023 | 15 Nov 2023 | ||
3.0 | 10 Feb 2015 | 10 Feb 2015 | ||
6.0 | 10 Feb 2017 | 10 Feb 2017 | ||
7.0 | 20 Sep 2018 | 20 Sep 2018 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
2.0 | 02 Dec 2016 | 02 Dec 2016 | ||
2.4 | 10 Jan 2024 | 10 Jan 2024 | ||
1.2 | 13 Sep 2018 | 13 Sep 2018 | ||
5.1 | 08 Apr 2019 | 08 Apr 2019 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 20 May 2017 | 20 May 2017 | ||
2.0 | 17 Jul 2017 | 17 Jul 2017 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
1.6 | 31 Oct 2024 | 31 Oct 2024 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
4.3 | 04 Jun 2023 | 04 Jun 2023 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Sep 2015 | 18 Sep 2015 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 16 Dec 2022 | 16 Dec 2022 |
Programming Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 04 Jun 2023 | 04 Jun 2023 | ||
7.0 | 03 Dec 2024 | 03 Dec 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 28 Oct 2022 | 28 Oct 2022 |
Device Option Lists (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Application Notes for related Tools & Software (5 of 39)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 23 Nov 2016 | 23 Nov 2016 | ||
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
2.5 | 15 Sep 2022 | 15 Sep 2022 | ||
2.2 | 13 Sep 2018 | 13 Sep 2018 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
2.3 | 10 Nov 2013 | 10 Nov 2013 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
1.3 | 03 Oct 2013 | 03 Oct 2013 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
2.0 | 02 Apr 2015 | 02 Apr 2015 | ||
2.6 | 28 Jul 2022 | 28 Jul 2022 | ||
3.0 | 12 Dec 2017 | 12 Dec 2017 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
2.0 | 17 Jul 2017 | 17 Jul 2017 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
8.5 | 03 Aug 2022 | 03 Aug 2022 | ||
4.7 | 16 Dec 2022 | 16 Dec 2022 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
1.8 | 04 Jun 2023 | 04 Jun 2023 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 | ||
1.3 | 13 Sep 2018 | 13 Sep 2018 | ||
2.6 | 03 Aug 2022 | 03 Aug 2022 |
Presentations (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Aug 2024 | 13 Aug 2024 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F100R4H6B | Active | TFBGA 64 5x5x1.2 P 0.5 mm | Industrial | Ecopack2 | |
STM32F100R4T6B | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F100R4T6BTR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F100R4H6B | Active | 2.1013 / 10k | distributors No availability of distributors reported, please contact our sales office | TFBGA 64 5x5x1.2 P 0.5 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 85 | 2 | 12 |
|
|
|
|
| 51 |
|
| 1 | 2 | 16 |
|
|
|
| ||||
STM32F100R4T6B | Active | 2.1013 / 10k | 5 distributors | LQFP 64 10x10x1.4 mm | Tray | CHINA | EAR99 | NEC | -40 | 85 | 2 | 12 |
|
|
|
|
| 51 |
|
| 1 | 2 | 16 |
|
|
|
| ||||
STM32F100R4T6BTR | Active | 2.1013 / 10k | 3 distributors | LQFP 64 10x10x1.4 mm | Tape and Reel | CHINA | EAR99 | NEC | -40 | 85 | 2 | 12 |
|
|
|
|
| 51 |
|
| 1 | 2 | 16 |
|
|
|
|
STM32F100R4H6B Active
STM32F100R4T6B Active
STM32F100R4T6BTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors