Product overview
Description
The STM32F103xC, STM32F103xD and STM32F103xE performance line family incorporates the high-performance ARM® Cortex®-M3 32-bit RISC core operating at a 72 MHz frequency, high-speed embedded memories (Flash memory up to 512 Kbytes and SRAM up to 64 Kbytes), and an extensive range of enhanced I/Os and peripherals connected to two APB buses. All devices offer three 12-bit ADCs, four general-purpose 16-bit timers plus two PWM timers, as well as standard and advanced communication interfaces: up to two I2Cs, three SPIs, two I2Ss, one SDIO, five USARTs, an USB and a CAN.
The STM32F103xC/D/E high-density performance line family operates in the –40 to +105 °C temperature range, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.
These features make the STM32F103xC/D/E high-density performance line microcontroller family suitable for a wide range of applications such as motor drives, application control, medical and handheld equipment, PC and gaming peripherals, GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems video intercom, and HVAC.
-
All features
- Core: ARM® 32-bit Cortex®-M3 CPU
- 72 MHz maximum frequency, 1.25 DMIPS/MHz (Dhrystone 2.1) performance at 0 wait state memory access
- Single-cycle multiplication and hardware division
- Memories
- 256 to 512 Kbytes of Flash memory
- up to 64 Kbytes of SRAM
- Flexible static memory controller with 4 Chip Select. Supports Compact Flash, SRAM, PSRAM, NOR and NAND memories
- LCD parallel interface, 8080/6800 modes
- Clock, reset and supply management
- 2.0 to 3.6 V application supply and I/Os
- POR, PDR, and programmable voltage detector (PVD)
- 4-to-16 MHz crystal oscillator
- Internal 8 MHz factory-trimmed RC
- Internal 40 kHz RC with calibration
- 32 kHz oscillator for RTC with calibration
- Low power
- Sleep, Stop and Standby modes
- VBAT supply for RTC and backup registers
- 3 × 12-bit, 1 μs A/D converters (up to 21 channels)
- Conversion range: 0 to 3.6 V
- Triple-sample and hold capability
- Temperature sensor
- 2 × 12-bit D/A converters
- DMA: 12-channel DMA controller
- Supported peripherals: timers, ADCs, DAC, SDIO, I2Ss, SPIs, I2Cs and USARTs
- Debug mode
- Serial wire debug (SWD) & JTAG interfaces
- Cortex®-M3 Embedded Trace Macrocell™
- Up to 112 fast I/O ports
- 51/80/112 I/Os, all mappable on 16 external interrupt vectors and almost all 5 V-tolerant
- Up to 11 timers
- Up to four 16-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- 2 × 16-bit motor control PWM timers with dead-time generation and emergency stop
- 2 × watchdog timers (Independent and Window)
- SysTick timer: a 24-bit downcounter
- 2 × 16-bit basic timers to drive the DAC
- Up to 13 communication interfaces
- Up to 2 × I2C interfaces (SMBus/PMBus)
- Up to 5 USARTs (ISO 7816 interface, LIN, IrDA capability, modem control)
- Up to 3 SPIs (18 Mbit/s), 2 with I2S interface multiplexed
- CAN interface (2.0B Active)
- USB 2.0 full speed interface
- SDIO interface
- CRC calculation unit, 96-bit unique ID
- ECOPACK® packages
- Core: ARM® 32-bit Cortex®-M3 CPU
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.2 | 03 Nov 2017 | 03 Nov 2017 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Aug 2024 | 13 Aug 2024 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F103RCT6 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103RCT6TR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103RCT7 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103RCT7TR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F103RCY6TR | Active | WLCSP 64 4.5x4.4x0.6 P 0.5 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F103RCT7 | Active | 4.2838 / 10k | 5 distributors | LQFP 64 10x10x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 105 | 2 | 8 |
|
|
|
|
| 51 |
|
| 3 | 5 | 16 | 2 |
| 1 |
| ||||
STM32F103RCT7TR | Active | 4.2838 / 10k | 3 distributors | LQFP 64 10x10x1.4 mm | Tape and Reel | MALAYSIA | 3A991.a.2 | NEC | 2 | 8 |
|
|
|
|
| 51 |
|
| 3 | 5 | 16 | 2 |
| 1 |
| ||||||
STM32F103RCT6 | Active | 4.0035 / 10k | 7 distributors | LQFP 64 10x10x1.4 mm | Tray | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 | 2 | 8 |
|
|
|
|
| 51 |
|
| 3 | 5 | 16 | 2 |
| 1 |
| ||||
STM32F103RCY6TR | Active | 3.883 / 10k | 1 distributors | WLCSP 64 4.5x4.4x0.6 P 0.5 mm | Tape and Reel | SINGAPORE | 3A991.a.2 | NEC | -40 | 85 | 2 | 8 |
|
|
|
|
| 51 |
|
| 3 | 5 | 16 | 2 |
| 1 |
| ||||
STM32F103RCT6TR | Active | 4.0035 / 10k | 5 distributors | LQFP 64 10x10x1.4 mm | Tape and Reel | MALAYSIA | 3A991.a.2 | NEC | -40 | 85 | 2 | 8 |
|
|
|
|
| 51 |
|
| 3 | 5 | 16 | 2 |
| 1 |
|
STM32F103RCT7 Active
STM32F103RCT7TR Active
STM32F103RCT6 Active
STM32F103RCY6TR Active
STM32F103RCT6TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors