CATEGORIES

Microcontrollers & microprocessors

STM32F2 series

STM32 F2 series of high-performance microcontrollers

The Arm® Cortex®-M3-based STM32 F2 series uses ST’s advanced 90 nm NVM process technology with the innovative adaptive real-time memory accelerator (ART Accelerator™) and multi-layer bus matrix. This offers an unprecedented trade-off in price and performance.

The series is characterized by a high degree of integration combining up to 1 Mbyte of Flash memory and up to 128 Kbytes of SRAM with Ethernet MAC, USB 2.0 HS OTG, camera interface, hardware encryption support and external memory interface.

ST’s acceleration technology enables these microcontrollers to achieve up to 150 DMIPS/398 CoreMark at 120 MHz FCPU, which is equivalent to zero wait state execution, while keeping the dynamic current consumption at the outstandingly low level of 175 µA/MHz.

The devices are available in LQFP64, LQFP100, LQFP144, WLCSP66 (< 4 x 4 mm), UFBGA176 and LQFP176 packages.

The series consists of two product lines which are fully pin-to-pin, peripheral and software compatible. The series also offers close pin-to-pin compatibility with the other STM32 products.

  • STM32F205/215 – 120 MHz CPU/150 DMIPS, up to 1 Mbyte of Flash with advanced connectivity and encryption
  • STM32F207/217 – 120 MHz CPU/150 DMIPS, up to 1 Mbyte of Flash with advanced connectivity and encryption, adding Ethernet MAC and camera interface to the STM32F205/215, and more GPIOs and features on larger packages
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.
ISIT, a portable stack to implement CANopen in safety-critical systems on nearly all STM32