CATEGORIES

STM32F3 series

STM32F3 Series of mixed-signal MCUs with DSP and FPU instructions

The STM32F3 Series combines a 32-bit Arm® Cortex®-M4 core (with FPU and DSP instructions) running at 72 MHz with a high number of integrated analog peripherals leading to cost reduction at application level and simplifying application design, including:

  • Ultra-fast comparators (25 ns)
  • Op-amp with programmable gain
  • 12-bit DACs
  • Ultra-fast 12-bit ADCs with 5 MSPS (Million Samples Per Second) per channel (up to 18 MSPS in Interleaved mode)
  • Precise 16-bit sigma-delta ADCs (21 channels)
  • Core Coupled Memory SRAM (Routine Booster), a specific memory architecture boosting time-critical routines, accelerating the performance by 43%
  • 144 MHz Advanced 16-bit pulse-width modulation timer (resolution < 7 ns) for control applications
  • High resolution timer (217 picoseconds), self-compensated vs power supply and temperature drift

A flexible interconnect matrix allows autonomous communication between peripherals and saves CPU resources and power consumption.

A high degree of compatibility with STM32F0 Series guarantees outstanding efficiency when designing derivatives of applications at different performance levels.

The STM32F3 Series of mixed-signal microcontrollers consists of:

  • The STM32F301, STM32F302, STM32F303 general-purpose product lines ranging from a basic, cost-efficient peripheral set, up to more performance and analog functions able to manage up to triple FOC motor control,
  • The STM32F334 with high-resolution timer (217 picoseconds) and complex waveform builder plus event handler (HRTIM) for digital power conversion, such as digital switched-mode power supplies, lighting, welding, solar and wireless charging,
  • The STM32F373, with 16-bit sigma-delta ADC and 7 built-in gains for high-precision measurements in applications such as biometric sensors or smart metering,
  • The STM32F3x8 line, supporting 1.8 volt operation

Package options are LQPF48/64/100, UFBGA100, WLCSP100/66/49, UQFN32 for the devices ranging now from 16 up to 512 Kbytes of Flash memory.

Temperature range from -40 to 85 ° C or from -40 to 105 ° C (with a junction temperature of 125 ° C).

STM32 Digital Power Ecosystem accelerates
your designs for beginners up to experts

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets