Product overview
Description
The STM32F302x6/8 family is based on the high-performance Arm® Cortex®-M4 32-bit RISC core operating at a frequency of up to 72 MHz and embedding a floating point unit (FPU). The family incorporates high-speed embedded memories (up to 64 Kbytes of Flash memory, 16 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.
The devices offer a fast 12-bit ADC (5 Msps), three comparators, an operational amplifier, up to 18 capacitive sensing channels, one DAC channel, a low-power RTC, one general-purpose 32-bit timer, one timer dedicated to motor control, and up to three general-purpose 16-bit timers, and one timer to drive the DAC. They also feature standard and advanced communication interfaces: three I2Cs, up to three USARTs, up to two SPIs with multiplexed full-duplex I2S, a USB FS device, a CAN, and an infrared transmitter.
The STM32F302x6/8 family operates in the –40 to +85°C and –40 to +105°C temperature ranges from at a 2.0 to 3.6 V power supply. A comprehensive set of power-saving mode allows the design of low-power applications.
The STM32F302x6/8 family offers devices in 32-, 48-, 49- and 64-pin packages.
The set of included peripherals changes with the device chosen.
-
All features
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU (72 MHz max.), single-cycle multiplication and HW division, DSP instruction
- Memories
- 32 to 64 Kbytes of Flash memory
- 16 Kbytes of SRAM on data bus
- CRC calculation unit
- Reset and power management
- VDD, VDDA voltage range: 2.0 to 3.6 V
- Power-on/Power down reset (POR/PDR)
- Programmable voltage detector (PVD)
- Low-power: Sleep, Stop, and Standby
- VBAT supply for RTC and backup registers
- Clock management
- 4 to 32 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- Internal 8 MHz RC with x 16 PLL option
- Internal 40 kHz oscillator
- Up to 51 fast I/O ports, all mappable on external interrupt vectors, several 5 V-tolerant
- Interconnect matrix
- 7-channel DMA controller supporting timers, ADCs, SPIs, I2Cs, USARTs and DAC
- 1 × ADC 0.20 μs (up to 15 channels) with selectable resolution of 12/10/8/6 bits, 0 to 3.6 V conversion range, single ended/differential mode, separate analog supply from 2.0 to 3.6 V
- Temperature sensor
- 1 x 12-bit DAC channel with analog supply from 2.4 to 3.6 V
- Three fast rail-to-rail analog comparators with analog supply from 2.0 to 3.6 V
- 1 x operational amplifier that can be used in PGA mode, all terminal accessible with analog supply from 2.4 to 3.6 V
- Up to 18 capacitive sensing channels supporting touchkey, linear and rotary sensors
- Up to 9 timers
- One 32-bit timer with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- One 16-bit 6-channel advanced-control timer, with up to 6 PWM channels, deadtime generation and emergency stop
- Three 16-bit timers with IC/OC/OCN or PWM, deadtime gen. and emergency stop
- One 16-bit basic timer to drive the DAC
- 2 watchdog timers (independent, window)
- SysTick timer: 24-bit downcounter
- Calendar RTC with alarm, periodic wakeup from Stop/Standby
- Communication interfaces
- Three I2Cs with 20 mA current sink to support Fast mode plus
- Up to 3 USARTs, 1 with ISO 7816 I/F, auto baudrate detect and Dual clock domain
- Up to two SPIs with multiplexed full duplex I2S
- USB 2.0 full-speed interface
- 1 x CAN interface (2.0B Active)
- Infrared transmitter
- Serial wire debug (SWD), JTAG
- 96-bit unique ID
Circuit Diagram
You might also like...
Recommended for you
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 11 Feb 2021 | 11 Feb 2021 |
Application Notes (5 of 48)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
4.0 | 26 Feb 2015 | 26 Feb 2015 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 24 May 2019 | 24 May 2019 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.0 | 24 May 2019 | 24 May 2019 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
3.0 | 16 Mar 2016 | 16 Mar 2016 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
9.0 | 14 Mar 2024 | 14 Mar 2024 | ||
1.0 | 05 Oct 2023 | 05 Oct 2023 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
2.0 | 19 Oct 2016 | 19 Oct 2016 | ||
6.0 | 10 Feb 2017 | 10 Feb 2017 | ||
1.0 | 07 Jan 2015 | 07 Jan 2015 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
7.0 | 13 Sep 2018 | 13 Sep 2018 | ||
2.0 | 29 Jan 2015 | 29 Jan 2015 | ||
1.0 | 24 Mar 2015 | 24 Mar 2015 | ||
9.0 | 04 Apr 2025 | 04 Apr 2025 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 14 Dec 2020 | 14 Dec 2020 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 23 Mar 2020 | 23 Mar 2020 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 12 Mar 2019 | 12 Mar 2019 |
Application Notes for related Tools & Software (5 of 34)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
1.0 | 08 Sep 2014 | 08 Sep 2014 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.5 | 22 Aug 2022 | 22 Aug 2022 | ||
2.0 | 30 May 2016 | 30 May 2016 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
1.3 | 15 Nov 2023 | 15 Nov 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.3 | 03 Aug 2022 | 03 Aug 2022 | ||
2.0 | 24 Nov 2020 | 24 Nov 2020 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
2.0 | 18 Jan 2017 | 18 Jan 2017 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
7.0 | 13 Sep 2018 | 13 Sep 2018 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
2.0 | 29 Jan 2015 | 29 Jan 2015 | ||
1.2 | 28 Apr 2016 | 28 Apr 2016 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 |
Presentations (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
1.0 | 04 Oct 2021 | 04 Oct 2021 | ||
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.3 | 28 Mar 2023 | 28 Mar 2023 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F302R8T6 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F302R8T6TR | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 | |
STM32F302R8T7 | Active | LQFP 64 10x10x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||||||||||||||||
STM32F302R8T6TR | Active | 2.6567 / 10k | 1 distributors | LQFP 64 10x10x1.4 mm | Tape and Reel | CHINA | 3A991.a.2 | NEC | -40 | 85 | 1 | 5 | 1 |
|
|
|
| 51 | 1 | 3 | 2 | 3 | 15 | 2 |
| 1 |
| ||||
STM32F302R8T6 | Active | 2.6567 / 10k | 3 distributors | LQFP 64 10x10x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 85 | 1 | 5 | 1 |
|
|
|
| 51 | 1 | 3 | 2 | 3 | 15 | 2 |
| 1 |
| ||||
STM32F302R8T7 | Active | 2.8426 / 10k | 1 distributors | LQFP 64 10x10x1.4 mm | Tray | CHINA | 3A991.a.2 | NEC | -40 | 105 | 1 | 5 | 1 |
|
|
|
| 51 | 1 | 3 | 2 | 3 | 15 | 2 |
| 1 |
|
STM32F302R8T6TR Active
STM32F302R8T6 Active
STM32F302R8T7 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors