Product overview
Description
The STM32F401xD/xE devices are based on the high-performance Arm® Cortex® -M4 32-bit RISC core operating at a frequency of up to 84 MHz. The Cortex®-M4 core features a floating-point unit (FPU) single precision, which supports all Arm single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU), which enhances application security.
The STM32F401xD/xE incorporate high-speed embedded memories (512 Kbytes of flash memory, 96 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.
All devices offer one 12-bit ADC, a low-power RTC, six general-purpose 16-bit timers including one PWM timer for motor control, two general-purpose 32-bit timers. They also feature standard and advanced communication interfaces.
-
All features
- Includes ST state-of-the-art patented technology
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, adaptive real-time accelerator (ART Accelerator) allowing 0-wait state execution from flash memory, frequency up to 84 MHz, memory protection unit, 105 DMIPS/1.25 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- Memories
- Up to 512 Kbytes of flash memory
- up to 96 Kbytes of SRAM
- 512 bytes of OTP memory
- Clock, reset, and supply management
- 1.7 V to 3.6 V application supply and I/Os
- POR, PDR, PVD, and BOR
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Power consumption
- Run: 146 µA/MHz (peripheral off)
- Stop (Flash in Stop mode, fast wake-up time): 42 µA typical at 25 °C; 65 µA max at 25 °C
- Stop (Flash in Deep power down mode, fast wake-up time): down to 10 µA at 25 °C; 30 µA max at 25 °C
- Standby: 2.4 µA at 25 °C / 1.7 V without RTC; 12 µA at 85 °C at 1.7 V
- VBAT supply for RTC: 1 µA at 25 °C
- 1×12-bit, 2.4 MSPS A/D converter: up to 16 channels
- General-purpose DMA: 16-stream DMA controllers with FIFOs and burst support
- Up to 11 timers: up to six 16-bit, two 32-bit timers up to 84 MHz, each with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input, two watchdog timers (independent and window) and a SysTick timer
- Debug mode
- Serial wire debug (SWD) & JTAG interfaces
- CortexÒ-M4 Embedded Trace Macrocell™
- Up to 81 I/O ports with interrupt capability
- Up to 78 fast I/Os up to 42 MHz
- All I/O ports are 5 V-tolerant
- Up to 12 communication interfaces
- Up to 3 x I2C interfaces (SMBus/PMBus)
- Up to 3 USARTs (2 x 10.5 Mbit/s, 1 x 5.25 Mbit/s), ISO 7816 interface, LIN, IrDA, modem control)
- Up to 4 SPIs (up to 42Mbit/s at fCPU = 84 MHz), SPI2 and SPI3 with muxed full-duplex I2S to achieve audio class accuracy via internal audio PLL or external clock
- SDIO interface
- Advanced connectivity: USB 2.0 full-speed device/host/OTG controller with on-chip PHY
- CRC calculation unit
- 96-bit unique ID
- RTC: subsecond accuracy, hardware calendar
- All packages are ECOPACK2 compliant
Circuit Diagram
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 29 Jan 2025 | 29 Jan 2025 |
Application Notes (5 of 47)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 08 Jul 2020 | 08 Jul 2020 | ||
1.2 | 09 May 2018 | 09 May 2018 | ||
4.0 | 06 Jul 2022 | 06 Jul 2022 | ||
1.1 | 16 Jan 2024 | 16 Jan 2024 | ||
3.0 | 16 Jul 2019 | 16 Jul 2019 | ||
7.0 | 04 Oct 2018 | 04 Oct 2018 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
4.0 | 04 Oct 2024 | 04 Oct 2024 | ||
23.0 | 27 Feb 2025 | 27 Feb 2025 | ||
7.0 | 09 Dec 2024 | 09 Dec 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 17 Aug 2022 | 17 Aug 2022 | ||
5.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 29 Oct 2024 | 29 Oct 2024 | ||
1.0 | 25 Sep 2023 | 25 Sep 2023 | ||
9.0 | 06 Feb 2025 | 06 Feb 2025 | ||
8.0 | 27 Feb 2025 | 27 Feb 2025 | ||
14.0 | 18 Feb 2025 | 18 Feb 2025 | ||
2.0 | 17 Jul 2019 | 17 Jul 2019 | ||
7.0 | 27 Jun 2023 | 27 Jun 2023 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
12.0 | 27 Feb 2025 | 27 Feb 2025 | ||
11.0 | 27 Feb 2025 | 27 Feb 2025 | ||
13.0 | 27 Feb 2025 | 27 Feb 2025 | ||
10.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
7.0 | 20 Sep 2018 | 20 Sep 2018 | ||
1.0 | 03 Mar 2023 | 03 Mar 2023 | ||
3.4 | 28 Mar 2024 | 28 Mar 2024 | ||
2.0 | 02 Dec 2016 | 02 Dec 2016 | ||
1.6 | 01 Jul 2024 | 01 Jul 2024 | ||
1.0 | 26 Nov 2020 | 26 Nov 2020 | ||
2.0 | 28 Jun 2018 | 28 Jun 2018 | ||
15.0 | 06 Feb 2025 | 06 Feb 2025 | ||
1.0 | 29 Jul 2016 | 29 Jul 2016 | ||
3.0 | 29 Mar 2022 | 29 Mar 2022 | ||
3.0 | 28 Jan 2021 | 28 Jan 2021 | ||
65.0 | 17 Feb 2025 | 17 Feb 2025 | ||
4.0 | 27 Mar 2017 | 27 Mar 2017 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
19.0 | 05 Feb 2025 | 05 Feb 2025 | ||
17.0 | 17 Feb 2025 | 17 Feb 2025 | ||
1.0 | 03 Jul 2017 | 03 Jul 2017 | ||
3.0 | 24 Jun 2016 | 24 Jun 2016 | ||
1.1 | 11 Jul 2017 | 11 Jul 2017 |
Technical Notes & Articles (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
4.3 | 04 Jun 2023 | 04 Jun 2023 | ||
5.0 | 17 Jul 2024 | 17 Jul 2024 | ||
2.1 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Feb 2025 | 05 Feb 2025 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 06 Feb 2025 | 06 Feb 2025 |
Programming Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 23 Mar 2020 | 23 Mar 2020 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 26 Feb 2025 | 26 Feb 2025 |
Application Notes for related Tools & Software (5 of 38)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Mar 2024 | 15 Mar 2024 | ||
2.0 | 23 Feb 2018 | 23 Feb 2018 | ||
1.7 | 22 Aug 2022 | 22 Aug 2022 | ||
2.0 | 30 May 2016 | 30 May 2016 | ||
1.0 | 06 Aug 2015 | 06 Aug 2015 | ||
1.0 | 28 Feb 2025 | 28 Feb 2025 | ||
5.0 | 06 Apr 2018 | 06 Apr 2018 | ||
4.0 | 10 Feb 2022 | 10 Feb 2022 | ||
2.0 | 14 Dec 2020 | 14 Dec 2020 | ||
3.0 | 24 Jul 2020 | 24 Jul 2020 | ||
1.0 | 29 Oct 2019 | 29 Oct 2019 | ||
6.0 | 20 Aug 2019 | 20 Aug 2019 | ||
10.0 | 22 Aug 2023 | 22 Aug 2023 | ||
5.0 | 05 Oct 2021 | 05 Oct 2021 | ||
1.0 | 28 Nov 2024 | 28 Nov 2024 | ||
18.0 | 11 Mar 2025 | 11 Mar 2025 | ||
2.0 | 28 Feb 2025 | 28 Feb 2025 | ||
2.0 | 22 Aug 2016 | 22 Aug 2016 | ||
2.4 | 15 Sep 2022 | 15 Sep 2022 | ||
8.0 | 20 Dec 2021 | 20 Dec 2021 | ||
1.0 | 14 Jan 2020 | 14 Jan 2020 | ||
1.0 | 18 Jan 2016 | 18 Jan 2016 | ||
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 20 Feb 2017 | 20 Feb 2017 | ||
6.0 | 12 Jul 2021 | 12 Jul 2021 | ||
3.0 | 02 Dec 2016 | 02 Dec 2016 | ||
1.5 | 15 Sep 2022 | 15 Sep 2022 | ||
1.2 | 02 Sep 2015 | 02 Sep 2015 | ||
4.0 | 09 Mar 2023 | 09 Mar 2023 | ||
3.0 | 28 Feb 2023 | 28 Feb 2023 | ||
4.0 | 27 Mar 2017 | 27 Mar 2017 | ||
1.0 | 30 Nov 2021 | 30 Nov 2021 | ||
2.7 | 03 Aug 2022 | 03 Aug 2022 | ||
1.5 | 22 Aug 2022 | 22 Aug 2022 | ||
1.6 | 03 Mar 2023 | 03 Mar 2023 | ||
1.7 | 03 Mar 2023 | 03 Mar 2023 | ||
2.6 | 03 Aug 2022 | 03 Aug 2022 | ||
2.2 | 01 Jun 2017 | 01 Jun 2017 |
Presentations (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 01 Apr 2025 | 01 Apr 2025 | ||
1.0 | 20 Jun 2023 | 20 Jun 2023 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
1.0 | 09 Jul 2024 | 09 Jul 2024 | ||
19.00 | 30 Apr 2021 | 30 Apr 2021 | ||
1.0 | 22 Aug 2023 | 22 Aug 2023 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Mar 2023 | 06 Mar 2023 |
Product Certifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Security Bulletin (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Jan 2025 | 28 Jan 2025 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
System View Description (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.0 | 12 Feb 2024 | 12 Feb 2024 |
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
BSDL files (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM32F401CEU6 | Active | UFQFPN 48 7x7x0.55 mm | Industrial | Ecopack2 | |
STM32F401CEY6TR | Active | WLCSP 49 3.1x3.1x0.6 P 0.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | Ethernet | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||
STM32F401CEU6 | | | 5 distributors |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32F401CEY6TR | | | 2 distributors |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
STM32F401CEU6 Active
STM32F401CEY6TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors