Product overview
Description
The STM8S005C6/K6 value line 8-bit microcontrollers offer 32 Kbytes of Flash program memory, plus 128 bytes of data EEPROM. They are referred to as medium-density devices in the STM8S microcontroller family reference manual (RM0016).
All devices of STM8S005C6/K6 value line provide the following benefits:performance, robustness, reduced system cost and short development cycles.
Device performance and robustness are ensured by true data EEPROM supporting up to 100000 write/erase cycles, advanced core and peripherals made in a state-of-the-art technology at 16 MHz clock frequency, robust I/Os, independent watchdogs with separate clock source, and a clock security system.
The system cost is reduced thanks to a high system integration level with internal clock oscillators, watchdog, and brown-out reset.
The common family product architecture with compatible pinout, memory map and modular peripherals allow application scalability and reduced development cycles.
All products operate from a 2.95 V to 5.5 V supply voltage.
Full documentation is offered as well as a wide choice of development tools.
-
All features
- Core
- Max fCPU: 16 MHz
- Advanced STM8 core with Harvard architecture and 3-stage pipeline
- Extended instruction set
- Memories
- Medium-density Flash/EEPROM
- Program memory: 32 Kbytes of Flash memory; data retention 20 years at 55 °C after 100 cycles
- Data memory: 128 bytes true data EEPROM; endurance up to 100 k write/erase cycles
- RAM: 2 Kbytes
- Medium-density Flash/EEPROM
- Clock, reset and supply management
- 2.95 V to 5.5 operating voltage
- Flexible clock control, 4 master clock sources
- Low-power crystal resonator oscillator
- External clock input
- Internal, user-trimmable 16 MHz RC
- Internal low-power 128 kHz RC
- Clock security system with clock monitor
- Power management
- Low-power modes (wait, active-halt, halt)
- Switch-off peripheral clocks individually
- Permanently active, low-consumption power-on and power-down reset
- Interrupt management
- Nested interrupt controller with 32 interrupts
- Up to 37 external interrupts on 6 vectors
- Timers
- 2x 16-bit general purpose timers, with 2+3 CAPCOM channels (IC, OC or PWM)
- Advanced control timer: 16-bit, 4 CAPCOM channels, 3 complementary outputs, dead-time insertion and flexible synchronization
- 8-bit basic timer with 8-bit prescaler
- Auto wakeup timer
- Window and independent watchdog timers
- Communications interfaces
- UART with clock output for synchronous operation, SmartCard, IrDA, LIN
- SPI interface up to 8 Mbit/s
- I2C interface up to 400 Kbit/s
- Analog to digital converter (ADC)
- 10-bit ADC, ± 1 LSB ADC with up to 10 multiplexed channels, scan mode and analog watchdog
- I/Os
- Up to 38 I/Os on a 48-pin package including 16 high-sink outputs
- Highly robust I/O design, immune against current injection
- Development support
- Embedded single-wire interface module (SWIM) for fast on-chip programming and non-intrusive debugging
- Core
Circuit Diagram
More from the product line

You might also like...
Recommended Tools & Software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.0 | 13 Sep 2018 | 13 Sep 2018 |
Application Notes (5 of 16)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.5 | 13 Feb 2023 | 13 Feb 2023 | ||
5.4 | 22 Aug 2024 | 22 Aug 2024 | ||
6.0 | 05 Apr 2018 | 05 Apr 2018 | ||
23.0 | 27 Feb 2025 | 27 Feb 2025 | ||
1.5 | 31 Oct 2024 | 31 Oct 2024 | ||
4.0 | 12 Aug 2024 | 12 Aug 2024 | ||
1.6 | 05 Apr 2023 | 05 Apr 2023 | ||
1.4 | 13 Feb 2023 | 13 Feb 2023 | ||
3.1 | 15 May 2017 | 15 May 2017 | ||
2.0 | 18 Dec 2024 | 18 Dec 2024 | ||
1.6 | 20 May 2024 | 20 May 2024 | ||
3.4 | 13 Feb 2023 | 13 Feb 2023 | ||
2.4 | 13 Feb 2023 | 13 Feb 2023 | ||
2.6 | 02 Nov 2023 | 02 Nov 2023 | ||
8.0 | 07 Nov 2024 | 07 Nov 2024 | ||
2.5 | 30 Oct 2015 | 30 Oct 2015 |
Technical Notes & Articles (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.0 | 11 Jul 2017 | 11 Jul 2017 | ||
2.7 | 18 Mar 2024 | 18 Mar 2024 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
3.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 | ||
1.0 | 11 Jul 2017 | 11 Jul 2017 |
Reference Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
14.0 | 05 Oct 2017 | 05 Oct 2017 |
Programming Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.6 | 02 Nov 2023 | 02 Nov 2023 | ||
3.7 | 18 Mar 2024 | 18 Mar 2024 |
Errata Sheets (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.0 | 27 Feb 2023 | 27 Feb 2023 |
Design Notes & Tips (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 31 Oct 2024 | 31 Oct 2024 |
Application Notes for related Tools & Software (5 of 17)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 06 Dec 2019 | 06 Dec 2019 | ||
1.5 | 02 Jun 2020 | 02 Jun 2020 | ||
3.6 | 13 Sep 2018 | 13 Sep 2018 | ||
1.0 | 29 Jun 2018 | 29 Jun 2018 | ||
1.0 | 29 Jun 2018 | 29 Jun 2018 | ||
1.0 | 29 Jun 2018 | 29 Jun 2018 | ||
4.0 | 26 Feb 2018 | 26 Feb 2018 | ||
1.0 | 29 Jun 2018 | 29 Jun 2018 | ||
2.7 | 17 May 2016 | 17 May 2016 | ||
1.0 | 29 Jun 2018 | 29 Jun 2018 | ||
2.5 | 13 Feb 2023 | 13 Feb 2023 | ||
3.0 | 24 Jan 2017 | 24 Jan 2017 | ||
4.4 | 28 Jul 2022 | 28 Jul 2022 | ||
1.4 | 13 Sep 2018 | 13 Sep 2018 | ||
2.6 | 02 Nov 2023 | 02 Nov 2023 | ||
2.5 | 13 Feb 2023 | 13 Feb 2023 | ||
1.0 | 29 Jun 2018 | 29 Jun 2018 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Sep 2024 | 16 Sep 2024 | ||
1.0 | 21 Mar 2024 | 21 Mar 2024 | ||
1.1 | 02 Dec 2024 | 02 Dec 2024 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
20.0 | 21 Dec 2020 | 21 Dec 2020 | ||
19.01 | 31 Oct 2022 | 31 Oct 2022 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
18.10 | 13 Jan 2016 | 13 Jan 2016 |
Product Certifications (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STM8S005K6T6C | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 | |
STM8S005K6T6CTR | Active | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STM8S005K6T6CTR | Active | 0.5 / 10k | 2 distributors | LQFP 32 7x7x1.4 mm | Tape and Reel | MALAYSIA | EAR99 | NEC | -40 | 85 | ||||
STM8S005K6T6C | Active | 0.5 / 10k | 5 distributors | LQFP 32 7x7x1.4 mm | Tray | MALAYSIA | EAR99 | NEC | -40 | 85 |
STM8S005K6T6CTR Active
STM8S005K6T6C Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors