- AE-CCM-GS-VD66GY-C-71 Compact camera module using ST VD66GY 1.5-megapixel 1/4 inches RGB global shutter image sensor optimized for visible and near-infrared scenes with embedded auto-exposure
- Connectivity module Comprehensive Wi-Fi and Bluetooth module lineup for smart devices and industrial IoT applications
- AE-CCM-GS-VD56G3-M-71 Compact camera module equipped with ST VD56G3 1.5-megapixel 1/4 inches Monochrome global shutter image sensor optimized for visible and near-infrared applications with embedded auto-exposure
- TnL-FIW103 Multi-protocol wireless module with Wi-Fi, Bluetooth Low Energy, near field communication, secure pairing, and code-free HMI app generation
- SPC5-L9177A-K02 Reference Design Small Engine Application reference design
- SKA2P1 SKA2P1 is an RF module with a patch antenna based on the ST60A2 60G mmW transceiver, offering low power, high data rate, and short-distance file transfer.
- Dual IO-Link Robust dual IO-Link industrial communication solution with advanced protection and seamless microcontroller integration
- SIM x21/2 Scalable, power-efficient embedded HMI display solutions with real-time control and diverse connectivity options
- CAM-VD55G1-160C CAM-VD55G1-160C VD55G1 promodules: Camera module evaluation samples for instant integration of VD55G1 sensor
- iW-RainboW-G54M G54M OSM LGA Module based on STM32MP13X SoC.
- mmWave antenna module and planar lens case 60GHz band AoB, Horn, Lens, Antenna module
- EMB1073 Low-power Bluetooth 5.3 microcontroller with advanced security and rich peripheral integration
- TnP-NSR103 Portable wireless Modbus interface with NFC, Bluetooth Low Energy, rechargeable battery, and cross-platform support
- SKA2R1 SKA2R1 RF modules with PCB antennas, based on ST60A2 60G mmW transceiver, offer low power, high speed, short-distance data transfer, easy PCB mounting
- Single Board Computer DHSBC STM32MP13 Industrial-grade reference platform for secure IoT device evaluation with robust connectivity and security
- RC-LoRa radio modules LP radio module with a high-performance processing unit
- EMW3165 Compact 2.4 GHz Wi-Fi module with integrated STM32F411 MCU and PCB antenna for diverse applications
- MSMP1 SoM Low Power SiP for IoT Applications
- SIGFOX-MOD1-C / -E Certified Sigfox transceiver modules with integrated antenna for low-power IoT sensor applications
- OSD32MP15x System-in-Package Module Fully Integrated System in package Module
- EMW3166 Compact 2.4 GHz Wi-Fi module with integrated PCB antenna and STM32F412 microcontroller
- SPEEDY BOARD Professional 3D Printer Controller 3D printer controller for FFF/FDM printer for robotics
- LS53L0X ToF Module Programmable, plug&play and accurate compact solution to measure a distance.
- The IoT Gateway DRC Compact Compact and robust IoT Gateway based on DHCOR STM32MP15
- PPC-A35-133 High-performance industrial computing solution with dual-core Cortex®-A35 processor and 10.1-inch capacitive touch display
- EMW3162 Compact 2.4 GHz Wi-Fi module with integrated PCB antenna and wide temperature range support
- DHMI 10.1 Industrial HMI with PCAP touch based on DHCOM STM32MP15
- PPC-A35-156 High-performance industrial computing system with 15.6 inches full HD capacitive touch and rugged IP65 front panel
- PPC-A35-101 High-performance industrial computing solution with dual-core Cortex®-A35 processor and 10.1-inch capacitive touch display
- Type 2DT LoRa Module Ultralow-power LPWAN geolocation module with multi-technology support for global asset tracking
- TnL-FIR203 Wireless BLE 5.2 and NFC Type5 module with secure, customizable HMI and STM32 integration
- phyFLEX-STM32MP2x FPSC Compact system on module with advanced HMI, vision, AI, and robust security features
- MERISC-STM32MP2 Advanced industrial ODM platform with integrated AI, extensive connectivity, and strong graphics performance
- TnP-NSW103 Portable wireless interface with NFC, Wi-Fi, Bluetooth Low Energy for secure Modbus connectivity and no-code HMI creation
- DHCOR STM32MP13 Compact solderable system-on-module with advanced security, diverse connectivity, and low-power operation
- Grove LoRa E5 Easy-to-use wireless radio module, supporting LoRaWAN protocol (Seeed Grove Ecosystem)
- phyCORE-STM32MP13x Compact STM32MP13 system-on-module with advanced security, Linux support, and flexible I/O options
- Type 1SJ LoRa Module Ultra-compact LoRaWAN module with integrated STM32L0 microcontroller and global radio certification
- Digi XBee LR Compact industrial-grade LoRaWAN? module with multi region support and low power operation
- SIGFOX-MOD2-C / -E Certified Sub-GHz transmitter modules for compact, low-power IoT sensor and wireless applications
- UONE Dedicated isolated crypto module with multi-algorithm support for secure IoT connectivity and device authentication
- Muse Miniaturized Multi-sensor IMU Acquire Motion and Environmental Data in Real Time Using State-of-the-Art Sensor and AI Technology
- QSMP-15 Compact system-on-module with STM32MP157A, robust connectivity, scalable performance, and flexible integration
- emSTAMP-Argon STM32MP1 module for a powerful embedded solution with Linux or Android
- emSTAMP-Neon-CM4 Solder-on module with Cortex-M4 STM32F4
- DHCOM STM32MP15 High-performance dual-core system on module for scalable embedded IoT and HMI applications
- EMB1061 Compact Bluetooth Low Energy module with ST BlueNRG-132 and versatile interfaces for IoT applications
- IC530 Core Board Compact, high-performance STM32MP13 core board with extensive peripherals for industrial and IoT applications
- ODYSSEY - STM32MP157C Dual-core system-on-module with integrated power management, high-speed interfaces, and compact form factor for versatile applications
- DHCOR STM32MP15 Compact solderable system-on-module with dual-core processor and robust industrial connectivity
- iM891A-XL iM891A-XL is multiband low cost and high output power radio module supporting LoRa?, LoRaWAN? and wireless M-Bus.
- GNSS L26-DR series Advanced multi-constellation GNSS module with integrated dead reckoning and 6-axis IMU for precise navigation
- HTLRBL32L LoRa + BLE SiP Introducing the iMCP HTLRBL32L: revolutionary system-in-package (SiP) solution that transforms the integration and prototyping of long and short range IoT solutions
- STM32MP2 System-on-Module (SOM-STM32MP2) Multi-core STM32MP257 system-on-module with integrated memory, storage, and Ethernet PHY for embedded Linux applications
- MicroGEA STM32MP2 Compact system-on-module STM32MP2 based with AI acceleration, 3D graphics, and robust industrial connectivity
- QSMP-13 Compact QFN-style system-on-module with STM32MP135 for secure, scalable embedded integration
- EDT Smart Embedded Display Modules enabler user to add High End Graphics to any product in a very short time
- AcSiP ST50H Ultra-long-range wireless connectivity with strong interference immunity and low power consumption
- GNSS L26-T Ultra-compact multi-constellation GNSS module with high-precision timing and advanced AGNSS capabilities
- EVC Dynamic Card Security Code EMV module EMV module for payment smartcards with integrated screen to display a Dynamic Security code that is refreshed during every EMV card-present transaction (POS, ATM,...)
- GNSS LC29T High-precision multi-constellation GNSS module for demanding timing and synchronization applications
- TXMP Compact computer-on-module with STM32MP157C dual-core processor and robust memory integration
- AE-CCM-GS-VD55G1-M-65 Compact camera module equipped with ST VD55G1 0.56-megapixel Monochrome global shutter small size image sensor, optimized for visible and near-infrared scenes
- QSMP-25 Compact STM32MP255-based SoM with dual-core processor, industrial temperature range, and integrated memory
- RoProxCon® - Hybrid The hybrid connector with integrated SoM allows a gigabit data transmission and power of up to 30W via inductive coupling.
- LoRa FMLR RF module LoRaWAN sensor transceiver and gateway card
- RoProxCon® - Data The Inline/Adaptor connector with integrated SoM enables Gigabit data transmission
- iU891A-XL iU891A-XL is a low cost and high output power USB-adapter supporting LoRa®, LoRaWAN® and wireless M-Bus.
- Generic Node Sensor Edition Platform to provide an easy way to get started with device development for a LoRaWAN? node
- RM-SS2 The RM-SS2 is a sub-GHz radio module based on STM S2-LP transceiver and STM32L0 MCU targeted for low-power flexible IoT networks
- GEA STM32MP13 Compact, energy-efficient system-on-module with STM32MP135 for advanced IoT and HMI applications
- GNSS LG69T series High-precision GNSS module with multi-constellation, RTK, Dead Reckoning, and centimeter-level accuracy
- MSMP2 SoM Dual Core OSM SoM for industrial use
- AX58100 2/3-Port EtherCAT Slave Controller 2/3-port EtherCAT slave controller with two embedded Fast Ethernet PHYs
- MicroGEA STM32MP13 Ultra-compact STM32MP135 based system-on-module with flexible memory and rich connectivity options
- GNSS LC99T High-precision GNSS module with RTK, Dead Reckoning, and concurrent multi-constellation support
- SWAN2 Wall or pole mounted, battery operated gateway
- GNSS LC98S Multi-constellation GNSS module for high-precision timing and positioning in industrial environments
- Daphnis-I LoRaWAN Module Low power long range module
- 1.3 inch round smart module knob display Circle display with rotary switch with STM32 microcontroller
- LS53LX-S-L0 ToF Module Breakout board with VL53L0X & independent LED & level shifter on all pins
- STM32MP1 System-on-Module (SOM-STM32MP1) Multi-core STM32MP157 system-on-module with integrated memory, storage, and Ethernet PHY for embedded Linux applications
- JPE 61850 Apis Hardware protocol converter for Smart Grid, IoT and Industrial applications with PRP (Parallel Redundancy Support)
- LPWAN Module WisDuo RAK3172 Compact ultralow-power LoRaWAN module based on STM32WLE5 SoC for long-range IoT applications
- STM32F4 System-on-Module (SOM-STM32F4) STM32F4 based single board module integrating 180 MHz Cortex-M4 MCU with extensive memory and Ethernet PHY buffer
- STM32F7 System-on-Module (SOM-STM32F7) STM32F7 based single board module with a 216 MHz Arm Cortex-M7 core with extensive memory and Ethernet PHY
- SL83215 MIPI DPHY Serializer
- SL83115 MIPI DPHY Deserializer
- PPC-A35-070 High-performance 7” processor, low-cost solution, offering exceptional performance
- System on Module: byteENGINE STM32MP25 Compact dual-core module with integrated NPU and advanced security for embedded AI applications
- MYC-LD25X SOM System on Module based on STM32MP257
- FMLR-WL-STM Multi-protocol RF-Modules
- Display module Gen4-STM32-70CT Display modules integrated with STM32 microcontroller
- VD56G3 Camera Module Camera module based on the VD56G3 1.5-megapixel monochromatic global shutter image sensor
- LS53LX-S-L1 ToF Module Breakout board with Saber Sensor VL53L1CB
- RoProxCon® - System-on-Module (SoM) Advanced contactless full-duplex data transmission with ultralow latency for rotating industrial systems
- OSM-LF with STM32MP257 Accelerator with processing performance up to 1.35TOPS
- System on Module: byteENGINE STM32MP153 Dual-core industrial computing module with secure boot, and rugged temperature range
- SMARC with STM32MP257 High-performance, energy-efficient SMARC V2.2 module with dual-core STM32MP2 processor and broad application support
- Talaria TWO Modules INP1010/INP1011/INP1012/INP1013/INP1014/INP1015 Ultra-Low Power WiFi + BLE Modules
- DIMM-Argon DIMM-Modul with STM32MP157
- Maja AirData AV1 AV-1 is a patented communication module for autonomous systems data backhaul
- StarSOM-STM32H757 Compact dual-core industrial system-on-module with advanced security and multimedia features
- Maja AirData RL Patented 60GHz mmW module with SPL60 Antenna
- OSM-SF with STM32N657 Embedded Proprietary Processing Unit ST Neural-ART Accelerator Engines
- i.Core STM32MP25 Industrial-grade STM32MP25 based platform optimized for secure Industry 4.0 and edge computing
- SmarCore STM32MP25 Industrial-grade system-on-module STM32MP25 based with AI acceleration, robust multimedia, and extended connectivity features
- LS53LX-S-L3 ToF Module Breakout board with Saber Sensor VL53L3CX
- Vallarta Sub 1-GHz communication SOM for STM32WL55
- PA193 Ultra compact form factor product accelerator for IoT applications
- EDGE AI Sensing Kit Edge AI Sensing kit based on STM32N6 for prototyping and production
- ULTRA DRACONAV Compact multi-frequency GNSS module with advanced security, spoofing detection and dead reckoning
- emSTAMP-Neon-CM7 Solder-on module with Cortex-M7 STM32F7
- VD66GY Camera Module Camera module based on the VD66GY consumer grade global shutter 1.5-megapixel RGB image sensor
- emSBC-Argon emSBC-Argon with STM32MP157.
- BlackMoon Sub 1-GHz communication SOM for Sigfox and 6loWPAN
- WB26-7P Versatile LoRa communication module with configurable network parameters and multiple energy-saving modes
- PA192 Product accelerator for audio analysis, voice recognition/asssistant applications
- VD55G0 Camera Module Camera module based on the VD55G0 compact and high-sensitivity 0.38-megapixel monochrome global shutter image sensor
- KG200Z KG200Z is a high-performance LoRa module launched by Quectel, which supports ultra-low power consumption and long-range wireless transmission applications
- iW-RainboW-G54S G54S Single Board Computer based on the STM32MP13X SoC
- LoRa E5 Module Ultra-low power, compact LoRaWAN module with global frequency support and embedded protocol
- VD55G1 Camera Module Camera module based on the VD55G1 advanced global shutter 2D image sensor with 800 x 700 resolution
- WB25-8D Compact LoRaWAN end node module supporting global frequency bands for efficient IoT connectivity
- TXMP2 Compact system-on-module with robust multimedia, security, and connectivity for embedded applications
- MultiTech xDot Secure CE/FCC certified low-power RF module
- phyCORE-STM32MP15x High-performance system on module for industrial communication, edge computing, and factory automation
- SensorTile.box Evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP
- MultiTech mDot Low cost LoRaWAN RF module & high noise immunity
- System on Module: byteENGINE STM32MP157 Dual-core industrial computing module with advanced graphics, secure boot, and rugged temperature range
- Atlas High Precision Reference Unit
- PHOENIX-W Wireless-M-bus / OMS radio module to make a meter OMS capable or to use in a gateway as wM-bus receiver
- MultiTech® SocketModem MTQ Programmable modules with onboard cellular radio
- TpC-F/Pxxx123 Wireless retrofit solution with multi-protocol connectivity and secure industrial interface integration
- LOM202A00 LoRa module Most compact size module for South Korea 920-923MH
- LSM100A LoRa and Sigfox module Hybrid Module for Sigfox + LoRaWAN
- DragonEYE Product Development Platform with preconfigured software to support displays, rotary encoders and touchscreen for rapid GUI Development.
- SeerLens One-ST AR Glasses USB-C tethered cross-platform AR glasses with on-board 6DOF VSLAM
- Digi ConnectCore MP25 SOM Industrial-grade SOM platform based on STM32MP25 with edge AI, computer vision, and robust wireless connectivity
- SeerSense DS80 SeerSense DS80 is a high performance SLAM Tracker integrated with AI, RGB camera and provides 6DOF, passive depth sensing throug SGBM
- VD55H1 Camera Module Camera module based on the VD55H1 low-power, low-noise 3D iToF 0.5-megapixel sensor chip
- TpB-F/Pxxx123 Versatile programmable power metering and IO modules with wireless connectivity and secure encrypted communication for industrial IoT systems
- SRM100A Sigfox Monarch Roaming Module
- LACROIX UserKit with Sensors and Cellular IoT Accelerate your IoT project with LACROIX UserKit
- AX58400 EtherCAT Slave Controller with Dual-Core MCU System-in-Package (SiP) product based on ST STM32H755
- MicroGEA STM32MP15 Compact system-on-module STM32MP157 based with dual-core processing, advanced graphics and flexible peripheral support
- QSMP-23 Industrial-grade system-on-module with edge AI acceleration, robust security, and multimedia integration
- i.Core STM32MP15 High-performance system-on-module with dual-core processing, advanced graphics, and extensive connectivity
- RC SUB-1GHZ radio modules LP and ULP sub 1GHz Xchannels Radio Transceiver modules
- STM32H7 System-on-Module (SOM-STM32H7) STM32H7 based single board module with integrating a high-performance Arm Cortex-M7 processor with extensive memory options
- QSMP-20 Solder-down system-on-module with STM32MP235 microprocessor unit for scalable edge AI and Industry 4.0
- Single Board Computer DHSBC STM32MP25 Industrial-grade platform with advanced AI acceleration, robust security, and extensive connectivity for IoT and HMI applications
- Mip Single & Dual Core Modules 32001505x & 32001506x Compact LPWAN modules supporting LoRaWAN, wM-Bus and proprietary protocols with single-core and dual-core options for IoT applications
- DRACONAV High-performance secure multi-GNSS module with spoofing detection, authenticated data and regulatory compliance
- VisionSOM-STM32MP1 Compact SODIMM200 system on module with STM32MP1 processor and integrated wireless connectivity
- IET10RCx LoRa & Sigfox Hybrid Asset Tracker Hybrid IoT device tracker with Sigfox & LoRa
- DHCOS STM32MP2x Compact, high-performance system on module with advanced connectivity, multimedia, and long-term support
- Digi ConnectCore MP15 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP15
- DAVE ETRA SOM Low power consumption module based on Arm dual Cortex®-A7 architecture
- Digi ConnectCore MP13 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP13
- MYC-YA15XC-T SOM System on Module based on STM32MP151
- FMLR-61-STM LoRaWAN®-RF-Modules
- MYC-YA157C SOM System on Module based on STM32MP157
- OSD32MP2 System-in-Package Fully Integrated System inPackage Module
- STSAFE-TPM module ST Trusted Platform Module (TPM) module for the STM32MP1 System-on-Module
- DAVE ETRA SBC Module ready to use for industrial application based on Arm dual Cortex®-A7 architecture
- OSD32MP2 Processor Module Streamlined System-in-Package Module
- JPE 61850 Papilio Cost effective hardware protocol converter for Smart Grid, IoT and Industrial applications
- TnL-FIT203 Wireless NFC Type5 tag module with energy harvesting and secure customizable mobile HMI integration
- Smart Display Smart Display, TFT LCD Display, LCD Screen Panel Module
- Riverdi STM32 Displays High brightness IPS display series with STM32 board
- MYC-YF13X SOM System on Module based on STM32MP135