ISO8200BQ

Active
Education Education

Galvanic isolated octal high-side smart power solid state-relay

Download datasheet Order Direct

Product overview

Description

The ISO8200BQ is a galvanic isolated 8-channel driver featuring a very low supply current. It contains 2 independent galvanic isolated voltage domains (VCC for the power stage and VDD for the digital stage).

The IC is intended to drive any kind of load with one side connected to ground. Active channel current limitation (OVL) combined with thermal shutdown (OVT) and automatic restart (independent for each channel) , protects the device against overload and short-circuit.

Built-in thermal shutdown protects each channel from over-temperature and overload: each overheated channel automatically turns OFF after its junction temperature triggers the protection threshold (TJSD). The channel turns back ON if its junction temperature decreases lower than restart threshold (TJR).

An additional case temperature sensor protects the whole chip against over-temperature (OVC event): if the case temperature triggers the TCSD threshold then overloaded channels are turned OFF and restart only when case temperature decreased down to the reset threshold (TCR). Non overloaded channels continue to operate normally.

Other embedded functions are loss of ground protection, VCC and VDD UVLOs (with hysteresis), reset function for immediate power output shutdown and watchdog.

An internal circuit provides an OR-wired not latched OVT that is reported on the common FAULT indicator pin. FAULT is an open drain, active low, fault indication pin.

The Synchronous Control Mode (by driving SYNC and LOAD pins independently) is used to reduce the jittering of the outputs and to drive at the same time the outputs of different devices.

  • All features

    • VCC(AMR) = 45 V
    • Process side op. range VCC = 10.5 to 36 V
    • RDS(on) = 0.12 Ω per channel (TYP)
    • Fast demagnetization of inductive loads VDEMAG(TYP) = VCC - 50 V
    • Per channel process side op. current: IOUT < 0.7 A
    • Very low process and logic sides supply current
    • Under-voltage shut down with auto restart and hysteresis
    • Logic side 5 V and 3.3 V TTL/CMOS and MCU compatible I/Os
    • Common output enable/disable pin
    • Reset function for IC outputs disable
    • High common mode transient immunity
    • Short circuit protection on output channels: ILIM(MIN) = 0.7 A
    • Per channel over-temperature protection with thermal independence of separate channels
    • Case over-temperature protection
    • ESD protection
    • Over-voltage protection (VCC clamping)
    • Loss of GNDCC and VCC protection
    • Common fault open-drain diagnostic
    • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5 and IEC 61000-4-8
    • UL1577 and UL508 certified
    • Safety Limits as per VDE0884-11

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IFP033V1

      Active

      Galvanically-isolated 8 channel high-side driver based on the ISO8200BQ

      Process control and automation ST
      STEVAL-IFP033V1

      Description:

      Galvanically-isolated 8 channel high-side driver based on the ISO8200BQ
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-OUT01A1

      NRND

      Industrial Digital output expansion board based on ISO8200BQ for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT01A1

      Description:

      Industrial Digital output expansion board based on ISO8200BQ for STM32 Nucleo

      X-NUCLEO-OUT01A2

      Active

      Industrial digital output expansion board based on ISO8200BQ for STM32 Nucleo

      STM32 ODE Move-Actuate HW ST
      X-NUCLEO-OUT01A2

      Description:

      Industrial digital output expansion board based on ISO8200BQ for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ISO8200BQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ISO8200BQ
Active
TFQFPN 11.0X9.0X1.05 32L Industrial Ecopack2
ISO8200BQTR
Active
TFQFPN 11.0X9.0X1.05 32L Industrial Ecopack2

ISO8200BQ

Package:

TFQFPN 11.0X9.0X1.05 32L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFQFPN 11.0X9.0X1.05 32L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ISO8200BQTR

Package:

TFQFPN 11.0X9.0X1.05 32L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TFQFPN 11.0X9.0X1.05 32L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
ISO8200BQ
Available at 3 distributors

Distributor availability of ISO8200BQ

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1272 1
MOUSER WORLDWIDE 1540 1
DIGIKEY WORLDWIDE 784 1

Distributor reported inventory date: 4/5/2025

ISO8200BQTR
Available at 3 distributors

Distributor availability of ISO8200BQTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3339 1
MOUSER WORLDWIDE 4800 1
DIGIKEY WORLDWIDE 2859 1

Distributor reported inventory date: 4/5/2025

ISO8200BQ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISO8200BQ

Distributor Name

Farnell Element14

Stock

1272

Min.Order

1

MOUSER

Stock

1540

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

784

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/5/2025

ISO8200BQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ISO8200BQTR

Distributor Name

Farnell Element14

Stock

3339

Min.Order

1

MOUSER

Stock

4800

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2859

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/5/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors