STEVAL-DIGAFEV1

Active

Evaluation board for the TSC1641, 16-bit, high precision current and power monitor with MIPI I3C/I2C interface

Download databrief Order Direct

Product overview

Description

The STEVAL-DIGAFEV1 evaluation board allows the user to evaluate the performance of the TSC1641 16-bit, high precision current and power monitor with MIPI I3C/I2C interface.

The board can measure voltage up to 60 V, a load current up to 10A delivered power, and temperature based on the dual channel power monitor.

The current measurement can be high-side, low-side and bidirectional. Analog filters can be implemented on the board.

Pull ups can be enabled/disabled for I2C/I3C communication to allow consumption optimization. The relevant address can be selected on the board with jumpers.

The board is supplied ready-to-use in standalone mode, or it can be connected to a NUCLEO-L476RG or NUCLEO-H503RB board with an STM32 microcontroller, which enables further signal processing and PC communication. This product can be used with the STSW-DIGAFEV1GUI (only compatible with STM32H503RB).

  • All features

    • 16 bit dual channel for current, voltage, and power monitoring
    • Temperature monitoring
    • Simple digital connection with I²C up to 1MHz and compatible with MIPI I3C up to 12.5MHz
    • From 128µs to 32.768ms total conversion time
    • 2.7 to 3.6 V power supply
    • Alert signals generated in case of over/under voltage, over/under current, overpower or over temperature
    • Load voltage sensing from 0 to 60 V

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.