STEVAL-USBI2CFT

Active

USB to I2C evaluation board for interfacing wireless applications with PC GUI tool

Download databrief Order Direct

Product overview

Description

The STEVAL-USBI2CFT is an evaluation board based on the FT260Q. It is designed for communication and programming of all ST wireless charging evaluation boards and WLC ICs on custom design boards.

The STEVAL-USBI2CFT allows the quick start of Qi compatible wireless charging transmitter and receiver projects.

With the usage of a USB I2C bridge, the user can monitor and control the ST wireless charging evaluation boards using the STSW-WPSTUDIO graphical user interface (GUI).

The STEVAL-USBI2CFT board includes an internal level-shifter.

The voltage level can be changed soldering one of the soldering bridges.

The voltage can be set to 1.8, 2.5 or 3.3 V depending from what solder bridge was soldered.

  • All features

    • Fully independent USB I2C bridge for communication between GUI and ST evaluation boards for wireless charging
    • Standardized pinout for all ST wireless charging evaluation boards
    • No additional programming
    • I2C interface
    • Output voltage from USB connector for DC powering of evaluation boards

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.