Product overview
Description
The STM32H747I-DISCO Discovery kit is a complete demonstration and development platform for STMicroelectronics STM32H747XIH6 microcontroller, designed to simplify user application development.
STM32H747I-DISC1 is the subset of STM32H747I-DISCO without the LCD display module.
The full range of hardware features available on the boards helps users improve application development by an evaluation of all the peripherals (USB OTG HS, Ethernet, microSD™ card, SAI Audio DAC stereo with audio jack input and output, MEMS digital microphone, SDRAM, Quad-SPI Flash, DCMI connector, MIPI® DSI interface, and others). Arduino™ Uno V3 and Pmod™/STMod+ connectors provide easy connection to extension shields or daughterboards for specific applications.
STLINK-V3E is integrated into the board, as the embedded in-circuit debugger and programmer for the STM32 MCU and USB Virtual COM port bridge.
-
All features
- STM32H747XIH6 Arm®-based microcontroller with 2 Mbytes of Flash memory and 1 Mbyte of RAM in TFBGA240 + 25 package
- 4” capacitive touch LCD display module with MIPI® DSI interface (STM32H747I-DISCO order code only)
- Ethernet compliant with IEEE802.3-2002
- USB OTG HS
- SAI audio codec
- ST-MEMS digital microphones
- 2 x 512-Mbit Quad-SPI NOR Flash memory
- 256-Mbit SDRAM
- 4 color user LEDs
- 1 user and reset push-button
- 4-direction joystick with selection button
- Fanout daughterboard
- Board connectors:
- Camera (8-bit)
- USB with Micro-AB
- Ethernet RJ45
- SPDIF RCA input and output
- Stereo headset jack including analog microphone input
- Audio jack for external speakers
- microSD™ card
- TAG-Connect 10-pin footprint
- Arm® Cortex® 10-pin 1.27 mm-pitch debug connector over STDC14 footprint
- Board expansion connectors:
- Arduino™ Uno V3
- Pmod™ Type 2A and Type 4A
- STMod+
- Audio daughterboard
- Flexible power-supply options:
- ST-LINK USB VBUS, USB OTG HS connector, or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port and debug port
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- Support of a wide choice of integrated development environments (IDEs), including IAR™, Keil® and GCC-based IDEs
You might also like...
Featured Videos
The STM32H747I-DISCO Discovery kit is a complete demonstration and development platform for STMicroelectronics STM32H747XIH6 microcontroller, designed to simplify user application development.
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (5 of 6)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.1 | 14 Jun 2024 | 14 Jun 2024 | |
ZIP | 2.0 | 01 Dec 2022 | 01 Dec 2022 | |
ZIP | 3.0 | 04 Jun 2024 | 04 Jun 2024 | |
ZIP | 2.0 | 30 Nov 2022 | 30 Nov 2022 | |
ZIP | 2.2 | 26 Mar 2024 | 26 Mar 2024 | |
ZIP | 2.2 | 26 Mar 2024 | 26 Mar 2024 |
Bill of Materials (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.1 | 14 Jun 2024 | 14 Jun 2024 | |
ZIP | 3.0 | 04 Jun 2024 | 04 Jun 2024 | |
ZIP | 2.1 | 31 Jan 2024 | 31 Jan 2024 |
Schematic Pack (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 05 Dec 2022 | 05 Dec 2022 | ||
1.0 | 05 Dec 2022 | 05 Dec 2022 | ||
1.1 | 14 Jun 2024 | 14 Jun 2024 | ||
1.0 | 30 Nov 2022 | 30 Nov 2022 | ||
1.0 | 30 Nov 2022 | 30 Nov 2022 | ||
1.0 | 04 Jun 2024 | 04 Jun 2024 | ||
1.1 | 15 Oct 2024 | 15 Oct 2024 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32H747I-DISC1 | NRND | Ecopack1 | |
STM32H747I-DISCO | Active | Ecopack1 | |
STM32H747I-DISC1
Package:
Ecopack1Material Declaration**:
STM32H747I-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32H747I-DISCO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| ||||||||
STM32H747I-DISC1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32H747I-DISCO Active
STM32H747I-DISC1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors