Product overview
Description
STSPIN830 is a compact and versatile field oriented control FOC ready three-phase motor driver. It integrates in a very small 4 x 4 mm QFN package, both the control logic and a fully protected low RDSon triple half-bridge power stage.Thanks to a dedicated MODE input pin the device offers the freedom to decide whether to drive it through 6 inputs (one for each power switch) or a more common 3 PWM direct driving inputs.
The STSPIN830 supports both single and three shunts architectures and embeds a PWM current limiter based on user settable values of reference voltage and OFF time.The devices can be forced in a low consumption state reducing the total current consumption down to less than 45 μA.
As with all other devices from the STSPIN family, the STSPIN830 integrates a complete set of protections for the power stages (non-dissipative overcurrent, thermal shutdown, short-circuit, undervoltage lockout and interlocking) making it a bulletproof solution for the new wave of demanding industrial applications.
-
All features
- Operating voltage from 7 to 45 V
- Maximum output current 1.5 Arms
- RDSon HS + LS = 1 Ω typ.
- Supporting both single and three shunts architectures
- Current control with adjustable OFF time
- Current sensing based on external shunt resistors
- Flexible driving methodology user settable between 6 inputs (high side & low side driving) and 3 inputs (direct PWM driving)
- FOC compatible thanks to three shunts sensing topology support
- Full protections set:
- Non-dissipative overcurrent protection
- Short-circuit protection
- Underuoltage Lockout
- Thermal shutdown
- Interlocking function
- Low standby current consumption
You might also like...
Recommended for you
Recommended Tools & Software
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 26 Aug 2019 | 26 Aug 2019 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Oct 2019 | 21 Oct 2019 | ||
1.3 | 31 Oct 2024 | 31 Oct 2024 |
User Manuals (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 13 Jun 2024 | 13 Jun 2024 | ||
1.0 | 27 Nov 2023 | 27 Nov 2023 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Aug 2020 | 07 Aug 2020 |
Flyers (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 17 May 2021 | 17 May 2021 | ||
1.2021 | 11 Jan 2021 | 11 Jan 2021 |
Brochures (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.24 | 10 Oct 2024 | 10 Oct 2024 | ||
1.0 | 13 Sep 2024 | 13 Sep 2024 | ||
12.24 | 17 Dec 2024 | 17 Dec 2024 | ||
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
Magazine Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Feb 2024 | 21 Feb 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STSPIN830 | Active | TFQFPN 24L 4X4X1.05 | Industrial | Ecopack2 | 15 | 2024-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STSPIN830 | Active | 1.9355 / 1k | 4 distributors | TFQFPN 24L 4X4X1.05 | Tape and Reel | CHINA | EAR99 | NEC | -40 | 150 |
STSPIN830 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors