Product overview
Description
The X-NUCLEO-OUT08A1 industrial digital output expansion board for STM32 Nucleo provides a powerful and flexible evaluation and development environment for 2 A (typ.) digital output modules, featuring the safe driving and smart diagnostic capabilities of the IPS160HF single high-side switch.
The X-NUCLEO-OUT08A1 interfaces with the microcontroller on the STM32 Nucleo via 3 kV optocouplers driven by GPIO pins and Arduino™ UNO R3 (default configuration) and ST morpho (optional, not mounted) connectors.
The expansion board should be connected to either a NUCLEO-F401RE or NUCLEO-G431RB development board, and can also be stacked with another X-NUCLEO-OUT08A1 or X-NUCLEO-OUT10A1.
Up to four X-NUCLEO-OUT08A1 expansion boards can be stacked to evaluate up to a quad channel digital output module with 2 A (typ.) capability each.
It is also possible to evaluate the typical cascade architecture of a single channel digital output module for safety applications: in this scenario, the first shield output is connected to the supply of the second one. Dedicated on-board hardware can be enabled or disabled to activate fast discharge of high capacitive loads, output voltage sensing, and an additional surge pulse output line protection.
-
All features
- Based on IPS160HF single high-side switch, which features:
Operation up to 60 V/2.4 A Low power dissipation (R Fast decay for inductive loads Open load detection and diagnostics Overload and overheating protections with thermal shut-down and cut-off PowerSSO-12L package - Application board operating range: 12 to 33 V/0 to 2.4 A
- Extended voltage operating range (J1 open) up to 60 V
- Status and diagnostic LEDs
- 3 kV galvanic isolation
- Supply rail reverse polarity protection
- Ready for Safety Digital Output Architecture
- Wide application development potential in STM32 Nucleo development environment
- Equipped with Arduino™ UNO R3 connectors
- CE certified
- RoHS and China RoHS compliant
- Based on IPS160HF single high-side switch, which features:
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 26 Jun 2020 | 26 Jun 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jun 2020 | 26 Jun 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 26 Jun 2020 | 26 Jun 2020 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-OUT08A1 | Active | Ecopack2 | |
X-NUCLEO-OUT08A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-OUT08A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-OUT08A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors