ESDCAN03-2BM3Y

Active
Design Win

Automotive dual-line TVS in DFN for CAN bus protection (12 V system)

Download datasheet Order Direct

Product overview

Description

This dual-line CAN transceiver protection device (TVS) protects both CAN H and CAN L signals of automotive CAN PHY against ISO 7637-3 transients and ESD (electrostatic discharge).

ESDCAN03-2BM3Y complies with all the physical layer constraints (jump start, reverse polarity, …) without compromising the low clamping voltage for an efficient CAN bus protection (controller area network) or LIN bus protection (local interconnect network).

The low line capacitance makes it compliant with CAN-FD and high speed buses like FlexRay, USB, and even the future CAN XL.

  • All features

    • AEC-Q101 qualified
    • Bidirectional dual-line ESD and EOS protection
    • Trigger voltage, VTRIG min = 28 V and low clamping factor VCL / VTRIG
    • QFN-3L 1.1 x 1.0 x 0.55 package also called DFN1110
    • Max pulse current to 3.3 A (8/20 μs)
    • Low leakage current
    • ECOPACK2 ROHS compliant component
    • J-STD-020 MSL level 1 and UL94, V0
    • IPC7531 footprint and JEDEC registered package
    • ISO 16750-2 (Jump start and reversed battery tests)
    • ISO 10605 / IEC 61000-4-2- C = 150 pF, R = 330 Ω, exceeds level 4:
      • ±15 kV (contact discharge)
      • ±30 kV (air discharge)
    • ISO 10605 - C = 330 pF, R = 2 kΩ:
      • ±30 kV (contact and air discharge)
    • ISO 10605 - C = 330 pF, R = 330 Ω:
      • ±12 kV (contact discharge)
      • ±30 kV (air discharge)
    • ISO 7637-3:
      • Pulse 3a/3b: +/-150 V
      • Pulse 2a: +/- 85 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ESDCAN03-2BM3Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ESDCAN03-2BM3Y
Active
QFN-3L WF Automotive Ecopack2

ESDCAN03-2BM3Y

Package:

QFN-3L WF

Material Declaration**:

PDF

Marketing Status

Active

Package

QFN-3L WF

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Breakdown Voltage (V) (min)
min
max
ESDCAN03-2BM3Y
Available at distributors

Distributor availability of ESDCAN03-2BM3Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ESDCAN03-2BM3Y Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ESDCAN03-2BM3Y

Operating Temperature (°C)

Min:

Max:

Breakdown Voltage (V) (min):

28

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors