EVL150W-HVSL

Active

150 V - 1 A LED driver using STCMB1

Download databrief

Product overview

Description

The EVL150W-HVSL is an evaluation board of a150 W / 1 A LED driver with wide input mainsrange. The electrical specification is tailored on a typical high-power street lighting application.

It is based on a two-stage architecture, consisting of a front-end PFC pre-regulator and a downstream half-bridge resonant tank converter. The pre-regulator is a transition mode PFC based on constant ON time control, while the resonant converter is an LCC tank that is more suitable than LLC tank to build a current source.

Both stages are based on the new STCMB1 combo controller that integrates, in the same device, a transition mode PFC controller and a half-bridge resonant controller.

Thanks to the STCMB1, the main features of this design are high efficiency, no-load input power consumption is very low, reduced harmonics compliant with the EN61000-3-2 Class-C, and EMI within the relevant EN55022 limits.

Another noticeable feature of this LED driver is the extremely wide dimming capability, actually the board can regulate the current from maximum level down to less than 10% with analog dimming and to 1% in PWM dimming. The PWM dimming is perfectly flicker free, because even in the case of very low current, it is kept continuous (DC) in the LED and thus independent of the frequency of the PWM dimming signal.

The board also has protection features in case of overload, short-circuit, open loop by each section. For this particular application, all protections in case of intervention have an auto-restart functionality.

  • All features

    • Universal input mains range: 90 to 264 Vac -frequency 45 to 65 Hz
    • Half-bridge topology: LCC
    • Max. output voltage and current: 150 V at 1 A continuous operation
    • No-load mains consumption: < 0.5 W
    • THD < 10% at 230 Vac from 30 to 100% of the full load
    • No need of auxiliary SMPS (Viper or equivalent)
    • Efficiency: >91% at full load
    • No electrolytic capacitors for long term reliability
    • Conducted EMC: within EN55022-Class-C limits
    • Safety: meets EN60950
    • Dimming: analog, resistive, PWM (open collector)
    • Feedback loops: constant current and constant voltage
    • Protections: LED short-circuit, LED string open, regulation loop failure
    • Dimensions: 69x157 mm, 28 mm components maximum height
    • PCB: double side, 70 μm, FR-4, mixed PTH/SMT

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.