The STSPIN32G4 is a high performance 3-phase motor controller featuring an unprecedented level of integration and flexibility. Its highly integrated system simplifies system design, minimizes the bill of materials, and reduces PCB space with its compact 9x9mm size. The embedded STM32 microcontroller and advanced power management structure enable your design to achieve superior motion control and energy efficiency.
The STSPIN32G4 integrates a high-performance Cortex-M4 MCU (STM32G431) with a 75V/1A rated 3-phase gate driver and versatile power management regulators. It is specifically designed for driving 3-phase brushless motors, providing designers with the flexibility to select the most suitable driving mode.
The EVLSERVO1 is a reference design for driving low-voltage, high-current servo motors, delivering up to 2 kW power with the provided heatsink or 3 kW with additional cooling. With its very compact form factor of 50 mm x 80 mm x 60 mm which stacks a power board and a control board, it is optimized for 48V applications​, and can manage overvoltage conditions up to 75 V.
The EVLSPIN32G4-ACT edge-AI motor-drive reference design simplifies the development of smart actuators. Based on the STSPIN32G4, it drives three-phase brushless motors up to 5 ARMS and 48 V input, delivering 250 W in a compact 62 x 50 mm form factor. It connects seamlessly with the STWIN.box for real-time environmental data analysis and IoT connectivity, enabling advanced solutions with edge AI and machine learning.
The EVSPIN32G4-DUAL reference design drives two 3-phase brushless DC motors using a single STSPIN32G4 driver and STDRIVE101. Support for the CAN protocol makes it easy to connect the board and build complex motion control systems for applications such as industrial automation, home appliances, and drones.
Join this webinar as we investigate the high-performance STSPIN32G4 3-phase motor controller and describe its most critical features. We will take you step-by-step through system setup and tuning using ST evaluation boards and motor control libraries, to make sure you can complete the process as smoothly and productively as possible.
This demonstration presents the use of an intelligent system solution consisting of the STWIN.box, a development kit that simplifies prototyping and testing of advanced industrial sensing applications and the EVLSPIN32G4-ACT, the STSPIN32G4 reference design for next generation smart actuators.