Product overview
Description
The IIS2ICLX is a high-accuracy (ultralow noise, high stability, and repeatability) and low-power, two-axis linear accelerometer with digital output.
The IIS2ICLX has a selectable full scale of ±0.5/±1/±2/±3 g and is capable of providing the measured accelerations to the application over an I²C or SPI digital interface.
Its high accuracy, stability over temperature, and repeatability make IIS2ICLX particularly suitable for inclination measurement applications (inclinometers).
The sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.
The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.
The IIS2ICLX has an unmatched set of embedded features (programmable FSM, machine learning core, sensor hub, FIFO, event decoding, and interrupts), which are enablers for implementing smart and complex sensor nodes that deliver high accuracy and performance at very low power.
The IIS2ICLX is available in a high-performance (low-stress) ceramic cavity land grid array (CCLGA) package and can operate within a temperature range of -40 °C to +105 °C.
-
All features
- 2-axis linear accelerometer
- Selectable full scale: ±0.5/±1/±2/±3 g
- Ultralow noise performance: 15 µg/√Hz
- Superior stability over temperature (<0.075 mg/°C) and repeatability
- Embedded compensation for high stability over temperature
- I²C/SPI digital output interface
- Low power: 0.42 mA with 2 axes delivering full performance
- Sensor hub feature to efficiently collect data from additional external sensors
- Smart embedded FIFO up to 3 KB
- Programmable high-pass and low-pass digital filters
- Programmable machine learning core to integrate AI algorithms and reduce power consumption at system level
- Programmable finite state machine to process data from accelerometer and one external sensor
- Extended operating temperature range (-40 °C to +105 °C)
- Embedded temperature sensor
- Analog supply voltage: 1.71 V to 3.6 V
- High shock survivability
- ECOPACK and RoHS compliant
You might also like...
Featured Videos
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
7.0 | 02 Aug 2022 | 02 Aug 2022 |
Application Notes (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 26 Jan 2021 | 26 Jan 2021 | ||
2.0 | 21 Oct 2020 | 21 Oct 2020 | ||
5.0 | 26 Apr 2022 | 26 Apr 2022 | ||
2.0 | 21 Aug 2020 | 21 Aug 2020 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
8.0 | 20 Mar 2025 | 20 Mar 2025 |
Design Notes & Tips (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 24 Jan 2022 | 24 Jan 2022 | ||
1.1 | 18 Dec 2024 | 18 Dec 2024 | ||
1.0 | 23 Dec 2021 | 23 Dec 2021 | ||
3.0 | 21 Apr 2021 | 21 Apr 2021 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 | ||
1.1 | 21 Jan 2021 | 21 Jan 2021 | ||
1.2 | 06 Feb 2023 | 06 Feb 2023 | ||
1.0 | 23 Nov 2020 | 23 Nov 2020 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Apr 2025 | 04 Apr 2025 |
Presentations (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Apr 2023 | 13 Apr 2023 | ||
2.0 | 29 Jan 2021 | 29 Jan 2021 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 12 Dec 2024 | 12 Dec 2024 | ||
1.1 | 19 Jan 2021 | 19 Jan 2021 | ||
4.0 | 04 May 2021 | 04 May 2021 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.1 | 23 Jun 2020 | 23 Jun 2020 | ||
12.21 | 07 Dec 2021 | 07 Dec 2021 | ||
12.21 | 09 Dec 2021 | 09 Dec 2021 |
White Papers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 04 Dec 2018 | 04 Dec 2018 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
IIS2ICLXTR | Active | LGA 16L 5.0x5.0x1.7 mm CERAMIC | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
IIS2ICLXTR | Active | 17.9685 / 1k | distributors No availability of distributors reported, please contact our sales office | LGA 16L 5.0x5.0x1.7 mm CERAMIC | Tape and Reel | MALTA | EAR99 | NEC | -40 | 105 |
IIS2ICLXTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors