CATEGORIES

Power management

Multi-phase controllers

ST's digital multi-phase controllers provide complete power conversion control systems for Intel’s CPU, DDR memory and VCCIO/VMCP power supply requirements.

  • Intel Server VR12, VR12.5 and VR13™ compliant
  • Fully configurable through PM bus and SVID commands
  • Fully digital PWM solutions with 6+1, 4+1, 3+1 and 1+1 phase operation
  • STVCOT™ guarantees ultra-fast transient response, fixed frequency operation in steady state, very high efficiency at light load conditions and easy fine tuning.
  • Telemetry output from digital controller sends key parameters for GUI display (Power In, Power Out, Vin, Vout, Temperature)
  • Embedded non-volatile memory stores configuration parameters and enables Black Box Recorder functionality
  • Auto-tuning compensation network simplifies application evaluation of the devices and compensates for drift due to system aging.
  • Compact solutions minimize PCB space and cost with external or integrated MOSFET drivers

Digital multiphase controllers

The PM6773 and PM6776 are 12 V input, dual-channel, multi-phase 3+1 (PM6773) and 6+1 (PM6776) devices. They are PMBus™-programmable and feature embedded non-volatile memory (NVM) for storing configuration data. The PMBus communication interface also allows reporting of voltage, current, power, temperature, and fault status. In addition, both devices include a valuable black-box recorder function.
They are available now in VFQFPN48 6x6 mm and VFQFPN40 5x5 mm, with universal footprint and pinout for multi-sourcing.