Product overview
Description
Available in standard gate triggering levels, the TN1205H SCR series has very high switching capability up to a junction temperature of 150 °C.
These products fit all modes of control found in applications such as overvoltage crowbar protection, motor control circuits in power tools and kitchen aids, inrush current limiting circuits, capacitive discharge ignition and voltage regulation circuits.
These products are particulary adapted for use in areas where the ambient temperature is high or the ventilation low, or where an increase of power density is required.
Through-hole or surface-mount packages provide performance in a limited space area.
-
All features
- High junction temperature: Tj = 150 °C
- Medium current SCRs
- High noise immunity up to 150 °C
- RoHS (2002/95/EC) compliant
- 600 V VDRM, VRRM
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator