Buffers/drivers

ST's automotive logic IC portfolio includes quad and hexadecimal bus buffers from the 74LCX, M74HC and HCF families offering excellent latch-up performance, power-down protection on inputs and outputs, low power dissipation and high noise immunity.

Compatible with 3.3V, 5V and 20V applications, ST's automotive-grade line drivers and buffers are qualified according to AEC-Q100 and available in TSSOP or SO packages.

Other logic functions such as counters, encoders & decoders, flip-flops & registers and gate ICs are also available from ST's portfolio.