Product overview
Description
The FLC10 series has been especially developed for high power capacitance discharge operation. The main applications are gas lighters or ignitors such as cookers / gas boilers / gas hobs...
It provides a fully integrated function, with high performance and reliability levels, adapted to severe and hot temperature environment.
-
All features
- Dedicated thyristor structure for capacitance discharge ignition operation
- High pulse current capability:
- 240 A at tp= 10 μs
- Fast turn-on operation
- Designed for high ambient temperature(up to 120° C)
- Benefits
- Space saving thanks to monolithic function integration
- High reliability with planar technology
Featured Videos
The STEVAL-SCR002V1 introduces a simple and innovative AC-DC front-end circuit that allows the designer to perform an inrush current limitation in any converter with input rectifier bridge topologies.