Site Maintenance

Security issue detected

Your request has been blocked


If you continue experiencing this issue, please contact our technical support at ictservicedesk@st.com with the error code: 18.c4623017.1744819440.5c9914b

Your IP: 3.17.177.21

ST's automotive logic IC portfolio offers a variety of Gate ICs offering several functions such as AND, NAND, and OR gates, hex inverters and Schmitt triggers from 74LCX, M74HC, HCF and 74VHC families.

Designed to ensure effective transitions and provide different voltage thresholds, these robust devices are compatible with 3.3V, 5V and 20V automotive applications. ST's automotive-grade Gate ICs are qualified according to AEC-Q100 and available in TSSOP or SO packages.

Other logic functions such as buffers & drivers, counters, encoders & decoders, and flip-flops & registers are also available from ST's portfolio.