Product overview
Description
The L6205 is a DMOS Dual Full Bridge designed for motor control applications, realized in MultiPower-BCD technology, which combines isolated DMOS Power Transistors with CMOS and bipolar circuits on the same chip. Available in PowerDIP20 (16+2+2), PowerSO20 and SO20(16+2+2) packages, the L6205 features a non-dissipative protection of the high side PowerMOSFETs and thermal shutdown.
-
All features
- INTEGRATED FAST FREE WHEELING DIODES
- UNDER VOLTAGE LOCKOUT
- CROSS CONDUCTION PROTECTION
- PARALLELED OPERATION
- OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
- RDS(ON) 0.3
TYP. VALUE @ Tj = 25 °C - 5.6A OUTPUT PEAK CURRENT (2.8A DC)
- NON DISSIPATIVE OVERCURRENT PROTECTION
- THERMAL SHUTDOWN
- OPERATING FREQUENCY UP TO 100KHz
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
L6205D | Active | SO-20 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
L6205D013TR | Active | SO-20 | Industrial | Ecopack2 (**) | 10 | 2025-01-01T00:00:00.000+01:00 | |
L6205PD | Active | PowerSO-20 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 | |
L6205PD013TR | Active | PowerSO-20 | Industrial | Ecopack2 | 10 | 2025-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
L6205D | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6205PD013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6205D013TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L6205PD | | | distributors No availability of distributors reported, please contact our sales office |
L6205D Active
L6205PD013TR Active
L6205D013TR Active
L6205PD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors