Product overview
Description
These circuits are high speed JFET input dual operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.
The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.
-
All features
- Latch up free operation
- Internal frequency compensation
- Low power consumption
- Low input bias and offset current
- Wide common-mode (up to VCC +) and differential voltage range
- High input impedance JFET input stage
- High slew rate 16 V/µs (typical)
- Output short-circuit protection