Product overview
Description
The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.
Operation from split power supplies is also possible and the low-power supply current drain is independent of the magnitude of the power supply voltage.
-
All features
- Wide gain bandwidth: 1.3 MHz
- Input common mode voltage range includes ground
- Large voltage gain: 100 dB
- Very low supply current/amplifier: 375 µA
- Low input bias current: 20 nA
- Low input voltage: 3 mV max.
- Low input offset current: 2 nA
- Wide power supply range:
- Single supply: 3 V to 30 V
- Dual supplies: ±1.5 V to ±15 V
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
LM324AD | Active | SO-14 | Industrial | Ecopack3 | - | - | |
LM324ADT | Active | SO-14 | Industrial | Ecopack3 | - | - | |
LM324APT | Active | TSSOP-14 | Industrial | Ecopack3 | - | - | |
LM324AWDT | Active | SO-14 | Industrial | Ecopack3 | - | - | |
LM324AWPT | Active | TSSOP-14 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
LM324AD | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM324ADT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM324APT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM324AWPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM324AWDT | | | distributors No availability of distributors reported, please contact our sales office |
|
LM324AD Active
LM324ADT Active
LM324APT Active
LM324AWPT Active
LM324AWDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors