Product overview
Description
The TS821 is a low power shunt voltage reference providing a stable 1.225V output voltage over the industrial temperature range (-40°C to +85°C). Availabe in SOT23-3 surface mount package, it can be designed in applications where space saving is critical.
The low operating current is a key advantage for power restricted designs. In addition, the TS821 is very stable and can be used in a broad range of application conditions.
-
All features
- 120ppm/°C maximum temperature coefficient
- 1.225V typical output voltage
- High precision @ 25°C
+/- 2% (standard version) +/- 1% (A grade) +/- 0.5% (B grade) - Ultra low operating current: 45μA maximum at 25°C
- Industrial temperature range: -40°C to +85°C
- High stability when used with capacitive loads