Product overview
Description
The ST3237E is a 3V to 5.5V powered EIA/TIA-232 and V.28/V.24 communication interfaces high data-rate capability and enhanced electrostatic discharge (ESD) protection at ±8 kV using IEC1000-4-2 contact discharge and ±15kV using Human Body Model (HBM). The other pins are protected with standard ESD protection at ±2 kV using HBM method. The ST3237C is a transceiver (5 drivers, 3 receivers) for fast modem applications.
The device has a proprietary low-dropout transmitter output stage providing true RS-232 performance from a 3V to 5.5V supply using a dual charge pump. The device is guaranteed to run at data rates of 250 kbps in the normal operation mode and 1Mbps in the very high speed operation mode while maintaining RS-232 output levels.
-
All features
- Low supply current 300µA
- Flow-through pinout
- ESD protection for RS-232 I/O pins
±15KV human body model ±8KV IEC 1000-4-2 contacts discharge - Guaranteed data rate
250Kbps (normal operation) 1Mbps (very high speed operation) - 1µA low power shutdown with receivers active
- 0.1µF external capacitors
- Available in SSOP-28 and SO-28
- Guaranteed slew rate range
6V/µs (normal operation) 24V/µs (very high speed operation)