Product overview
Description
The M74HC08 is a high-speed CMOS quad dual-input and gate fabricated with silicon gate C2MOS technology.
The internal circuit is composed of two stages including a buffer output which enables high noise immunity and stable output.
All inputs are equipped with protection circuits to guard against static discharge and transient excess voltage.
-
All features
- High speed: tPD = 7 ns (typ.) at VCC = 6 V
- Low power dissipation: ICC = 1 µA (max.) at TA = 25 °C
- High noise immunity: VNIH = VNIL = 28 % VCC (min.)
- Symmetrical output impedance: |IOH| = IOL = 4 mA (min)
- Balanced propagation delays: tPLH ~= tPHL
- Wide operating voltage range: VCC (OPR) = 2 V to 6 V
- Pin and function compatible with 74 series 08
- ESD performance
- CDM: 1 kV
- HBM: 2 kV
- MM: 200 V