Product overview
Description
The M74HC4060 device is a high speed CMOS 14-stage binary counter/oscillator fabricated with silicon gate C2MOS technology.
The oscillator configuration allows design of either RC or crystal oscillator circuits. A high level on the CLEAR accomplishes the reset function, i.e. all counter outputs are made low and the oscillator is disabled.
A negative transition on the clock input increments the counter. Ten kinds of divided output are provided; 4 to 10 and 12 to 14 stage inclusive. The maximum division available at Q12 is 1/16384 of the oscillator frequency.
The ∅I input and the CLEAR input are equipped with protection circuits against static discharge and transient excess voltage.
-
All features
- High speed: fmax= 65 MHz (typ.) at VCC= 6 V
- Low power dissipation: ICC= 4 A (max.) at TA= 25 °C
- High noise immunity: VNIH= VNIL= 28% VCC(min.)
- Symmetrical output impedance: |IOH| = IOL= 4 mA (min.)
- Balanced propagation delays: TPLH≅ TPHL
- Wide operating voltage range: VCC(opr.) = 2 V to 6 V
- Pin and function compatible with 74 series 4060
- ESD performance
- HBM: 2 kV
- MM: 200 V
- CDM: 1 kV