STM1061

Active

Low Power Voltage Detector

Download datasheet Order Direct

Product overview

Description

The STM1061 low power voltage detector provides monitoring of battery, power-supply, and regulated system voltages. A precision voltage reference and comparator monitors the VCC input and compares it with a specified voltage threshold condition. When VCC falls below a specified trip point threshold, the output (OUT ) is forced low and remains asserted as long as the VCC input remains below VTH– + hysteresis (VHYST). The STM1061 device is guaranteed to output the correct logic state for VCC down to 0.7V. They are also designed to ignore fast transients on VCC.

This small, low power device is ideal for portable applications and is available in spacesaving SOT23-3 and SOT323-3 (SC70-3) packages.

  • All features

    • Power Supply Transient Immunity
    • Guaranteed OUT Assertion Down to VCC =0.7V
    • Operating Temperature –40 to 85 C.
    • Factory-trimmed Voltage Thresholds in 0.1V Increments from 1.6 to 5.5V
    • Operating Voltage 0.7 to 6.0V
    • ±2% Voltage Threshold Accuracy
    • Low Supply Current of 0.9µA (typ)
    • Available in SOT23-3 and SOT323-3 (SC70-3) packages
    • Open Drain Output

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.