e-Compasses

ST’s eCompasses include combo solutions built around a 3-axis digital accelerometer with a 3-axis digital magnetic sensor in a single LGA package, as well as standalone 3-axis digital magnetic sensors for designing solutions where the magnetic sensor must be located in a specific position on a printed circuit board.

ecompass ISM303DAC Designed to accurately detect the direction and magnitude of external magnetic fields, ST’s eCompasses use accelerometer measurements for tilt compensation, thus ensuring very accurate compass headings even when handheld or mobile devices are inclined.

eCompasses: 3D accelerometer and 3D magnetometer

eCompasses combine a high-performance low power 3D accelerometer and 3D magnetometer with high dynamic range and temperature offset compensation. They offer 3 mgauss resolution and a wide range of full scales selectable by the user: from ±2 to ±16 g for acceleration and from ±4 to ±50 gauss for magnetic fields.

eCompasses include smart power functions to minimize current consumption and an embedded self-test feature that allows the user to check that the sensor functions correctly in the final application

The full range of products offers new possibilities for advanced navigation and location-based services in increasingly portable consumer/industrial devices such as tilt-compensated compasses, map rotation, intelligent power-saving for handheld devices, gaming and virtual reality input devices, position and free-fall detection, motion-activated functions, pedometers, display orientation, impact recognition and logging, vibration monitoring and compensation.