L99PM62XP

NRND

Power management IC with LIN and high speed CAN

Download datasheet

Product overview

Description

The L99PM62XP is a power management system IC providing electronic control units with enhanced system power supply functionality including various standby modes as well as LIN and HS CAN physical communication layers. It contains two low drop voltage regulators to supply the system microcontroller and external peripheral loads such as sensors and provides enhanced system standby functionality with programmable local and remote wake up capability.

In addition, five high-side drivers, two low-side drivers and two operational amplifiers increase the system integration level.

The ST standard SPI interface (3.0) allows control and diagnosis of the device and enables generic software development.

  • All features

    • Two 5V voltage regulators for microcontroller and peripheral supply
    • No electrolytic capacitor required on regulator outputs
    • Ultra low quiescent current in standby modes
    • Programmable reset generator for power-on and undervoltage
    • Configurable window watchdog and fail safe output
    • LIN 2.1 compliant (SAEJ2602 compatible) transceiver
    • Advanced HS CAN transceiver (ISO 11898-2/-5 and SAE J2284 compliant) with local failure and bus failure diagnosis
    • HS CAN transceiver supports partial networking
    • Complete 3 channel contact monitoring interface with programmable cyclic sense functionality
    • Programmable periodic system wake up feature
    • ST SPI interface for mode control and diagnosis
    • 5 fully protected high-side drivers with internal 4-channel PWM generator
    • 2 low-side drivers with active zener clamping
    • 4 internal PWM timers
    • 2 operational amplifiers with rail-to-rail outputs (VS) and low voltage inputs
    • Temperature warning and thermal shutdown

Circuit Diagram

You might also like...

Battery management systems - a key to e-mobility applications

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.